Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!
The Linea clinic is a swivel castor with central, total or directional lock designed for demanding medical applications. The fitting features a stem with cam hole for profile bars, short version, ensuring secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth, reliable operation. The wheel combines a polyamide body with polyurethane, injected tread material, mounted on precision ball bearings for optimal performance and longevity. With an overall height of 130 mm and wheel diameter of 125 mm, this castor provides excellent manoeuvrability. The dynamic load capacity is 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 300 kg. This versatile castor is specifically engineered for medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound devices, and ventilators in hospitals and nursing facilities.
Ruļļa veiktspēja
Kustības troksnis
Aizplūšana
Korozijas izturība
Apbalvojumi
Apbalvojumi
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Artikulu numuri
Preces numurs
5944UAP125R36-32S27 safety OH130
EAN
4031582412567
Pamata atribūti
Sertifikācija
Tested and monitored by TÜV Süd
Korpusa tips
Swivel castor with central, total or directional lock
Kopējais platums
71 mm
Kravnesība pie 3 km/h
150 kg
Kravnesība pie 4 km/h
150 kg
Statiskā kravnesība
300 kg
Kopējais augstums
130 mm
Temperatūras diapazons (maksimālais)
80 °C
Temperatūras diapazons (minimālais)
-20 °C
Kopējais svars
0.88 kg
Produkta nosaukums
Linea clinic
Standarta
similar EN12531- Hospital Bed Castors
Elektrovadītspējīga
Nerūsējošais
Piekļaušana
Uzstādīšanas veids
Stem with cam hole for profile bars, short version
Skrūves diametrs
32 mm
Skrūves garums
50 mm
Korpuss
Dakšas forma
Twin wheel housing
Materiāls
Polyamide
Grozāmais gultnis
Precision ball bearing
Grozāms savienojums
205 mm
Ofsets
40 mm
Pagrieziena rādiuss
102.5 mm
Ritenis
Korpusa materiāls
Polyamide
Protektora materiāls
Polyurethane, injected
Protektora platums
15 mm
Diametrs
125 mm
Izplešanās armatūra
With threadguard
Gūltnis
Precision ball bearing

special-features-image
Special Features
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.