Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!
The Linea clinic is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing, stainless for reliable performance, with a diameter of 150 mm. The castor has an overall height of 155 mm and offers excellent load capacity specifications with dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 300 kg, making it suitable for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, hospitals, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound equipment, and ventilators.
Ruļļa veiktspēja
Kustības troksnis
Aizplūšana
Korozijas izturība
Apbalvojumi
Apbalvojumi
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Artikulu numuri
Preces numurs
5944UAC150R36-32S27 safety OH155
EAN
4031582412826
Pamata atribūti
Sertifikācija
Tested and monitored by TÜV Süd
Korpusa tips
Swivel castor with central, total or directional lock
Kopējais platums
71 mm
Kravnesība pie 3 km/h
150 kg
Kravnesība pie 4 km/h
150 kg
Statiskā kravnesība
300 kg
Kopējais augstums
155 mm
Temperatūras diapazons (maksimālais)
40 °C
Temperatūras diapazons (minimālais)
-10 °C
Kopējais svars
1.16 kg
Produkta nosaukums
Linea clinic
Standarta
similar EN12531- Hospital Bed Castors
Elektrovadītspējīga
Nerūsējošais
Piekļaušana
Ieteikums
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Uzstādīšanas veids
Stem with cam hole for profile bars, short version
Skrūves diametrs
32 mm
Skrūves garums
50 mm
Korpuss
Dakšas forma
Twin wheel housing
Materiāls
Polyamide
Grozāmais gultnis
Precision ball bearing
Grozāms savienojums
254 mm
Ofsets
47.5 mm
Pagrieziena rādiuss
122.5 mm
Ritenis
Protektora cietība (A)
92 Shore A
Korpusa materiāls
Polyamide
Protektora materiāls
Polyurethane, injected
Protektora platums
15 mm
Diametrs
150 mm
Izplešanās armatūra
With threadguard
Gūltnis
Precision ball bearing, stainless
Roktura komplekts
Ieteikums
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

special-features-image
Special Features
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Izlaist produktu galeriju

Crossselling

Linea clinic
Linea clinic
5946UAC150R36-32S27 safety OH155

The Linea clinic swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material and stainless precision ball bearing for enhanced durability and performance. With a wheel diameter of 150 mm, the castor has an overall height of 155 mm. Load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h, with a static load capacity of 300 kg, making it suitable for anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, hospitals, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound equipment, and ventilators.

150 mm
Medium Duty | 150 - 500 kg
155 mm
150 mm
Medium Duty | 150 - 500 kg
155 mm