Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!

CAD faili

The Integral swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst precision ball bearings deliver smooth rolling performance. The wheel measures 150 mm in diameter. Overall height dimensions are 188 mm from floor to mounting point. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Ruļļa veiktspēja
Kustības troksnis
Aizplūšana
Korozijas izturība
Apbalvojumi
Apbalvojumi
019bbbd5f0bb737e8686f6994897a48d,019bbc1babaf709abe822feacb5eb816
Preču numuri
Preces numurs
2070PJP150R05-32
EAN
4031582348408
Pamata atribūti
Sertifikācija
Tested and monitored by TÜV Süd
Korpusa tips
Swivel castor
Kravnesība pie 3 km/h
100 kg
Statiskā kravnesība
200 kg
Kopējais augstums
188 mm
Temperatūras diapazons (maksimālais)
60 °C
Temperatūras diapazons (minimālais)
-20 °C
Produkta nosaukums
Cover design
Standarta
EN12530 - Devices Castors
Elektrovadītspējīga
Nerūsējošais
Uzstādīšana
Uzstādīšanas veids
Solid stem, round
Skrūves diametrs
32 mm
Skrūves garums
45 mm
Kronšteinis
Dakšas forma
Closed
Mājokļa materiāls
Steel sheet, medium
Grozāmais gultnis
Two ball races
Grozāms savienojums
240 mm
Ofsets
45 mm
Pagrieziena rādiuss
120 mm
Ritenis
Protektora cietība (A)
87 Shore A
Korpusa materiāls
Polypropylene
Protektora materiāls
Thermoplastic rubber
Protektora platums
32 mm
Diametrs
150 mm
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
Solid housing
Made of pressed steel, zinc plated.
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
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Extremely strong construction
Extremely strong construction
Izlaist produktu galeriju

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.05 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter guarantees compatibility with standard fastening systems used in castor installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with a square fitting type, engineered to facilitate secure connections in castor applications. This component features a bolt diameter of 28 mm and is constructed to provide reliable performance in demanding industrial environments. With a compact weight of 0.04 kg, the bushing offers a lightweight solution without compromising structural integrity, making it an ideal choice for applications requiring space-efficient mounting solutions. The square fitting design ensures precise alignment and stable engagement with compatible castor assemblies, whilst the specified bolt diameter accommodates standard fastening requirements. This accessory is manufactured to exacting tolerances to guarantee compatibility and consistent performance across various castor configurations.