Swivel castor 150 mm
Integral twin
Pasūtījuma numurs:
990067098
EAN:
4031582302516
Produkta numurs:
2940UAP150R05-32 9002 M6/7
- Non-hazardous materials
- Tested quality
- Award-winning design
The Integral twin is a swivel castor designed for demanding medical and healthcare applications, featuring a solid stem, round f...
Detaļas
Pielāgota vai liela apjoma pasūtījums? Pieprasiet cenu piedāvājumu tagad.
CAD faili
Jūs varat lejupielādēt šī produkta konstrukcijas datus.
The Integral twin is a swivel castor designed for demanding medical and healthcare applications, featuring a solid stem, round fitting that ensures secure and reliable installation on mobile equipment. The housing is constructed from medium steel sheet with a precision ball bearing integrated into the swivel mechanism, providing smooth rotational movement and exceptional durability under continuous use. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and polyurethane injected tread material, paired with a precision ball bearing that delivers smooth rolling performance and extended operational life. The overall height of the castor measures 175 mm, making it suitable for integration into compact medical devices and equipment. The load capacity specifications indicate a static load rating of 450 kg, whilst the dynamic load capacity reaches 150 kg at speeds up to 4 km/h and 150 kg at speeds up to 3 km/h, accommodating the demanding requirements of hospital environments. This swivel castor is specifically engineered for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, hospital beds, nursing and retirement home facilities, surgery robots, surgery tables, and ultrasound systems, where reliable manoeuvrability and load-bearing capability are essential for safe patient care and equipment operation.
Ruļļa veiktspēja
Kustības troksnis
Aizplūšana
Korozijas izturība
Preču numuri
Pamata atribūti
Uzstādīšana
Kronšteinis
Ritenis
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Extremely strong construction
Extremely strong construction