Fixed castor 200 mm
Alpha
Pasūtījuma numurs:
990000854
EAN:
4031582394924
Produkta numurs:
3478UFP200P63
- Non-hazardous materials
- Tested quality
- Uninterrupted use
The Alpha fixed castor is engineered for demanding industrial applications and features a medium rectangular plate fitting that ...
Detaļas
Pielāgota vai liela apjoma pasūtījums? Pieprasiet cenu piedāvājumu tagad.
The Alpha fixed castor is engineered for demanding industrial applications and features a medium rectangular plate fitting that ensures secure installation on a wide range of equipment and platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel assembly comprises a 200 mm diameter design with a polyamide body that delivers reliable performance across extended service cycles. The wheel is fitted with a precision ball bearing that enables smooth rotation and minimises friction, whilst the elastic tyre features a non-marking, vulcanised tread material that protects sensitive floor surfaces and maintains excellent grip characteristics. The overall height of the castor measures 240 mm, accommodating standard mounting requirements for most industrial trolleys and equipment. The load capacity specifications indicate a static load rating of 700 kg, ensuring substantial weight-bearing capability for stationary applications. For dynamic loading conditions, the castor supports 250 kg at speeds up to 6 km/h and 400 kg at speeds up to 4 km/h, making it suitable for both rapid and controlled movement scenarios. This castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
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
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.