Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!
The E-Drive mounting kit is an accessory designed to facilitate the integration of electric drive systems onto mobility platforms equipped with castors. This mounting kit provides a robust mechanical interface that enables secure attachment of e-drive components to wheeled electromobility devices, ensuring stable operation during transport and manoeuvring. The kit comprises precision-engineered fastening elements and structural supports that accommodate standard e-drive configurations whilst maintaining compatibility with castor-based chassis systems. Installation of this accessory allows for flexible positioning of the electric drive unit, optimising weight distribution and operational efficiency across the mobility platform. The mounting kit is engineered to withstand typical operational stresses and vibration encountered during electromobility applications, providing reliable performance in both indoor and outdoor environments. By utilising this accessory, operators can achieve rapid deployment and reconfiguration of e-drive systems on castor-equipped vehicles, reducing assembly time and facilitating maintenance access to critical components.
Preču numuri
Preces numurs
EDUZ740 fitting
EAN
4031582474398
Pamata atribūti
Korpusa tips
Accessory
Produkta nosaukums
E-Drive mounting kit
Elektrovadītspējīga
Nerūsējošais
Montāžas komplekts rokturiem
Uzstādīšanas veids
For even surfaces
Materiāls
Aluminium
Komplekts sastāv no
4 pieces of clamping blocks
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
Standardised maintenance
USB interface for firmware updates.
User-friendly assembly
Hand-held control unit can be attached flexibly in a vertical or horizontal position
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.