Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!
The Puretech Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. Weighing 0.25 kg, this lightweight accessory offers an optimal balance between durability and ease of installation, making it suitable for integration into existing castor systems without adding significant load to the overall assembly. The product is manufactured to exacting technical specifications to ensure reliable operation and compatibility with standard castor configurations. Its compact design facilitates straightforward mounting procedures whilst maintaining structural integrity under operational stress. The Puretech Accessory represents a cost-effective solution for engineers seeking to upgrade or maintain castor systems with a dependable, high-quality component that meets industry standards for performance and longevity.
Ruļļa veiktspēja
Kustības troksnis
Aizplūšana
Korozijas izturība
Preču numuri
Preces numurs
Directional lock 3471, yellow
EAN
4031582324396
Pamata atribūti
Korpusa tips
Accessory
Kopējais svars
0.25 kg
Produkta nosaukums
Puretech