-
100 mm
-
100 kg
-
100 mm
Rueda giratoria con función de freno automático 100 mm
Linea, 592DUAP100L51-11 RAL9002
Swivel castor with automatic locking system, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
160 mm
-
200 kg
-
200 mm
Ruedas giratorias 160 mm
Alpha, 3470PJP160P63
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
100 mm
-
100 kg
-
100 mm
Ruedas giratorias 100 mm
Linea, 5920UAP100L51-11
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
75 mm
-
90 kg
-
76 mm
Ruedas giratorias con freno 75 mm
Linea, 5925UAO075L51-10
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
125 mm
-
275 kg
-
161 mm
Ruedas fijas 125 mm
Alpha, 8478UOO125P63 WT43
Fixed castor, Fork made of Stainless Steel, wheel axle with nut, plate fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
60 kg
-
68 mm
Ruedas giratorias 65 mm
Linea, 5920UAI065L51-10 RAL7001
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
200 mm
-
250 kg
-
245 mm
Soporte giratorio con dirección reversible 200 mm
Inoxidable,
Scout, 814WUFC200P60 180°
Swivel castor with automatic directional stability and wheel brake, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
160 mm
-
250 kg
-
205 mm
Soporte giratorio con dirección reversible 160 mm
Inoxidable,
Scout, 814SUFC160P63 180°
Swivel castor with automatic directional stability, plate fitting. Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, with small threadguards, INOX precision ball bearing
-
150 mm
-
135 kg
-
177 mm
-
150 mm
-
135 kg
-
177 mm