-
100 mm
-
160 kg
-
128 mm
Ruedas giratorias con freno total 100 mm
Alpha, 3477POR100P62 white
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made Polypropylene, roller bearing
-
150 mm
-
130 kg
-
170 mm
Ruedas giratorias 150 mm
Linea, 5940UAP150R05-22
Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
110 kg
-
170 mm
Ruedas giratorias con freno direccional 150 mm
Linea, 5941UAP150P51 RAL 9002
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, plate fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
125 mm
-
180 kg
-
155 mm
Ruedas giratorias con freno total 125 mm
Alpha, 3477PJP125P62
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
180 kg
-
155 mm
Ruedas giratorias 125 mm
Alpha, 3470PJP125P62 SUPRATECH blue
Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
125 mm
-
180 kg
-
155 mm
Ruedas giratorias con freno total 125 mm
Alpha, 3477PJP125P62 blue
Swivel castor with total lock, tail end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
50 mm
-
100 kg
-
51 mm
Ruedas giratorias 50 mm
Linea, 5920UAP050L51-10 LOAD 9002
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
50 mm
-
100 kg
-
51 mm
Ruedas giratorias con freno 50 mm
Linea, 5925UAP050L51-10 LOAD 9002
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Rueda giratoria combinada 150 mm
Linea, 594CUAP150P30-13 ral7001
Combined swivel castor with wheel brake and directional lock function, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing
-
150 mm
-
130 kg
-
170 mm
Ruedas giratorias con freno direccional 150 mm
Linea, 5941UAP150P30-13 ral7001
Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing