integral
Integral
Order number:
990037651
EAN:
4031582341560
Product number:
2046XSX150R36-32S30 D 9002 4xM6 W
- Non-hazardous materials
- Tested quality
- Award-winning design
Integral is a swivel castor with central, total lock, designed for demanding healthcare environments. The fitting is a stem with...
Details
Custom or high volume? Request a quote now.
Integral is a swivel castor with central, total lock, designed for demanding healthcare environments. The fitting is a stem with a cam hole for profile bars, short version, which allows secure attachment to the frame of the equipment; washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing for smooth, reliable swivel movement. The wheel has a diameter of 150 mm and runs on a sealed precision ball bearing. Its tread is made from injected, electric-conductive polyurethane, while the body is manufactured from electric-conductive polyamide. The overall height of the castor is 183 mm. The static load capacity is 450 kg. The dynamic load capacity is 150 kg per castor at a speed of 4 km/h and 150 kg per castor at a speed of 3 km/h. The castor is suitable for anaesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound systems, and applications in hospitals and nursing and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
IF Design Award
IF Design Award
Red Dot Design Award
Red Dot Design Award
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Extremely strong construction
Extremely strong construction