Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Integral is a swivel castor with central, total lock, designed for demanding healthcare environments. The fitting is a stem with a cam hole for profile bars, short version, which allows secure attachment to the frame of the equipment; washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing for smooth, reliable swivel movement. The wheel has a diameter of 150 mm and runs on a sealed precision ball bearing. Its tread is made from injected, electric-conductive polyurethane, while the body is manufactured from electric-conductive polyamide. The overall height of the castor is 183 mm. The static load capacity is 450 kg. The dynamic load capacity is 150 kg per castor at a speed of 4 km/h and 150 kg per castor at a speed of 3 km/h. The castor is suitable for anaesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound systems, and applications in hospitals and nursing and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2046XSX150R36-32S30 D 9002 4xM6 W
EAN
4031582341560
S4 Material Number
990037651
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total lock
Overall width
62 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
450 kg
Overall Height
183 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.11 kg
Product Name
Integral
Standard
EN12531 - Hospital Bed Castors
WeAssist Compatible
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Closed
Housing Material
Steel sheet, medium
Swivel Bearing
Precision ball bearing
Dome diameter
62 mm
Swivel interference
230 mm
Offset
40 mm
Swivel radius
115 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
150 mm
Body width
32 mm
Threadguards
Integrated threadguard
Tread Color
Slate grey (similar RAL7015)
Bearing
Precision ball bearing, sealed
Wheel Color
Slate grey (RAL7015)
Handle Set
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

The Adaptor is an accessory designed to enhance castor functionality and compatibility across various applications. This lightweight component weighs 0.1 kg, making it easy to handle and install without adding significant burden to your equipment or assembly. The adaptor serves as a critical interface solution, enabling seamless integration between castors and mounting systems that may otherwise be incompatible. Its compact design and minimal mass ensure that it can be incorporated into existing installations with minimal disruption to overall system performance and weight distribution. This accessory is engineered to provide reliable mechanical connection whilst maintaining the structural integrity and operational efficiency of your castor assembly.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining structural integrity and durability. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor positioning and locking states with precision and minimal effort. Its compact mass ensures that integration into existing castor systems does not significantly impact overall weight distribution or handling characteristics, making it suitable for both mobile and stationary installations across industrial and commercial environments.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to facilitate quick and efficient adjustment of castor positioning and locking mechanisms. This lightweight component, weighing 0.06 kg, offers practical functionality for users requiring frequent castor configuration changes in industrial, commercial, or institutional environments. The change lever integrates seamlessly with standard castor systems, providing ergonomic operation whilst maintaining robust performance under typical operational conditions. Its compact mass ensures minimal additional load on castor assemblies, making it suitable for applications where weight considerations are critical. This accessory is manufactured to deliver reliable service across diverse castor types and configurations, supporting maintenance personnel and equipment operators in achieving optimal castor performance and positioning.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in high-traffic settings. The Change lever integrates seamlessly with standard castor systems, offering operators a convenient mechanism for adjusting castor orientation or locking mechanisms with minimal effort. Its compact design ensures easy installation without requiring extensive modifications to existing equipment, whilst maintaining compatibility with industry-standard castor configurations. Suitable for both fixed and mobile castor installations, this accessory delivers consistent performance across varied operational conditions and load requirements.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

The bearing bush is an accessory designed to enhance castor performance and longevity through precision engineering. This component weighs 0.04 kg and is engineered to reduce friction and wear between the castor's rotating elements and its mounting structure. The bearing bush provides essential support for smooth rotational movement whilst maintaining dimensional stability under operational loads. Its compact design facilitates straightforward installation and replacement, making it an ideal solution for maintenance and upgrade applications across industrial and commercial castor systems. This accessory is manufactured to exacting tolerances to ensure compatibility with standard castor assemblies and deliver reliable performance in demanding environments.

Accessory
Profile bar
Profilstahl 6kt-11x1000

The Profile bar is an accessory designed to enhance castor functionality and performance in demanding industrial applications. This precision-engineered component provides structural reinforcement and improved load distribution across castor assemblies, ensuring optimal stability and durability during operation. The profile bar integrates seamlessly with standard castor mounting systems, offering engineers a reliable solution for applications requiring enhanced rigidity and extended service life. Its robust construction and compatibility with various castor types make it an essential addition to equipment requiring superior performance characteristics and long-term operational reliability in challenging environments.

Skip product gallery

Matching Products

Variants
integral
integral
Integral
2044XSX150R36-32S30 D 9002 4xM6 W

Integral is a swivel castor with central, total or directional lock, designed for demanding healthcare environments including anaesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, dialysis carts, hospital beds, stretchers and ultrasound equipment in hospitals and nursing and retirement homes. The fitting is a stem with a cam hole for profile bars, short version, which allows secure attachment to the equipment frame. Washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing swivel bearing that ensures smooth, reliable rotation. The wheel has a diameter of 150 mm and features an injected, electric-conductive polyurethane tread, which supports static discharge, paired with an electric-conductive polyamide body. The wheel runs on a sealed precision ball bearing for low rolling resistance and long service life. The overall height of the castor is 183 mm. The static load capacity is 450 kg. Dynamic load capacity is 150 kg per castor at a speed of 4 km/h and 150 kg per castor at a speed of 3 km/h.

150 mm
183 mm
150 kg
150 mm
183 mm
150 kg