Wheel 4.92 in
Elastech
detail.eanLabel
4031582508383
Product number:
RK.XLR 125x40-Ø20 HL44 ESD
- Non-hazardous materials
- Tested quality
- Smooth gliding
The Elastech wheel is a caster wheel body designed for demanding industrial applications, featuring a diameter of 4.92 inches an...
Details
Custom or high volume? Request a quote now.
Data sheets
The Elastech wheel is a caster wheel body designed for demanding industrial applications, featuring a diameter of 4.92 inches and a tread width of 1.57 inches with a soft polypropylene material composition. This wheel body delivers a static load capacity of 705.48 pounds, enabling reliable performance under sustained loads, while maintaining a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring durable, consistent performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Smooth gliding
Polypropylene gliding surface for soft floors and Teflon gliding surface for hard floors
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Ergonomic foot pedal
Easily accessible and extra-long XL operating pedal for manual directional lock