Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a bolt hole fitting for straightforward mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on a plain bearing system for reliable performance. The wheel measures 2.95 inches in diameter, providing optimal ground contact. Overall caster height is 3.9 inches, suitable for standard equipment clearance requirements. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour, with a static load rating of 352.74 pounds, making it ideal for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2977PIO075P30-10
EAN
4031582362305
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
176.37 lb
Statische Tragfähigkeit
352.74 lb
Bauhöhe
3.9 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.29 lb
Produktname
Agila twin
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.39 in
Housing
Gabelform
Twin wheel housing
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
7.8 in
Ausladung
1.24 in
Schwenkradius
3.9 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Fadenschutz
Without threadguard
Lager
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970PIO075P30-10

The Agila twin is a swivel caster designed for industrial applications. The caster features a bolt hole fitting for secure mounting to equipment or furniture. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material that prevents floor marking while providing excellent grip and quiet operation. The wheel utilizes a plain bearing system and measures 2.95 inches in diameter. The overall height of the complete caster assembly is 3.9 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 1.86 miles per hour, making it suitable for moving applications, while the static load capacity reaches 352.74 pounds for stationary loads.

2.95 in
3.9 in
176 lb
2.95 in
3.9 in
176 lb