Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin swivel caster with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel consists of a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, while cone ball bearing technology delivers optimal rolling performance with a wheel diameter of 2.95 inches. The caster has an overall height of 3.9 inches, making it suitable for various equipment configurations. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for demanding applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment where mobility and secure positioning are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2977DYK075P30-10,3
EAN
4031582340952
S4 Materialnummer
990006429
Core attributes
Gehäusetyp
Swivel caster with total lock
Gesamtbreite
2.8 in
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
3.9 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.83 lb
Produktname
Agila twin
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Bolt hole
Rückenloch Durchmesser
0.41 in
Housing
Farbe
Blue passivated
Gabelform
Twin wheel housing
Material
Steel sheet, medium
Schwenklager
Two ball races
Dom Durchmesser
2.56 in
Störkreis
7.8 in
Ausladung
1.23 in
Schwenkradius
3.9 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Breite des Radkörpers
0.98 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
Radfarbe
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Accessories

Wheel 2.95 in
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is designed for caster applications and features a 2.95 in diameter with a solid rubber, non-marking tread that is 0.98 in wide. The wheel incorporates a sheet steel body construction with a cone ball bearing system and includes a 1.1 in hub length with a 0.24 in axle hole diameter. Load capacity specifications include a static rating of 242.51 lb and a dynamic rating of 121.25 lb at speeds up to 1.86 mph, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.

2.95 in
121 lb
2.95 in
121 lb
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970DYK075P30-10,3 offset-31,4 axle-M8

The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, while cone ball bearing technology delivers reliable rolling performance. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.9 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.

2.95 in
3.9 in
220 lb
2.95 in
3.9 in
220 lb
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Agila twin
2970DYK075P30-10,3 offset-31,4 axle-M8

The Agila twin swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a sheet steel body with solid rubber tread material in black that provides electric-conductive properties, while cone ball bearing technology delivers reliable rolling performance. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 3.9 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display equipment.

2.95 in
3.9 in
220 lb
2.95 in
3.9 in
220 lb