Skip to main content Skip to search Skip to main navigation

CAD files

The Agila twin is a swivel caster designed for industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability under operational loads. The wheel assembly consists of a polypropylene body with a solid rubber, non-marking tread that prevents floor marking while providing excellent grip. The wheel is equipped with precision ball bearings for reduced rolling resistance and extended service life. The wheel diameter measures 2.95 inches, with an overall caster height of 4.02 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2970PIP075P50
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
4.02 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.44 lb
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Fork shape
Twin wheel housing
Housing Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
5.43 in
Offset
1.24 in
Swivel radius
2.71 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
0.98 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila twin
2977PIP075P50

The Agila twin is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system that ensures smooth rotation and enhanced durability under heavy loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 4.02 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph, with a static load rating of 352.74 lb, making it suitable for medium to heavy-duty mobile equipment applications.

2.95 in
4.02 in
176 lb
2.95 in
4.02 in
176 lb