Skip to main content Skip to search Skip to main navigation
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches, with an overall caster height of 9.45 inches. Load capacity specifications include dynamic ratings of 881.85 lb at 2.49 mph and 551.16 lb at 3.73 mph, with a static load capacity of 1543.23 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470UFP200P63
EAN
4031582378108
S4 Material Number
990005972
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
881.85 lb
Load capacity at 6 km/h
551.16 lb
Load capacity Static
1543.23 lb
Overall Height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
5.97 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
12.2 in
Offset
2.17 in
Swivel radius
6.1 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.81 in
Diameter
7.87 in
Body width
1.81 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Matching Products

Variants
Fixed caster 7.87 in
Fixed caster 7.87 in
Alpha
3478UFP200P63

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and load support. The caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, ensuring robust structural integrity and durability under continuous operational stress. The wheel assembly incorporates a 7.87 inch diameter design with a polyamide body material, paired with an elastic tire featuring non-marking, vulcanized tread for superior floor protection and traction. The wheel is equipped with a precision ball bearing that enables smooth rotation and extended service life. The overall height of the caster measures 9.45 inches, accommodating standard installation requirements across various equipment platforms. The load capacity specifications indicate a static load rating of 1543.23 pounds, while dynamic load ratings vary based on operational speed: 551.16 pounds at 3.73 miles per hour and 881.85 pounds at 2.49 miles per hour. The Alpha caster is engineered for versatile deployment across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
882 lb
7.87 in
9.45 in
882 lb
Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Alpha
3477UFP200P63

The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an elastic tire that is non-marking and vulcanized, mounted on precision ball bearings for optimal rolling performance. The wheel measures 7.87 inches in diameter, while the overall height of the complete caster assembly is 9.45 inches. Load capacity specifications include a dynamic rating of 881.85 lb at 2.49 mph and 551.16 lb at 3.73 mph, with a static load capacity of 1763.7 lb, making it suitable for demanding industrial applications including automotive OEM, machine construction, transport equipment, and various specialized trolley systems.

7.87 in
9.45 in
882 lb
7.87 in
9.45 in
882 lb