Skip to main content Skip to search Skip to main navigation
The Stora swivel caster features a vertical flange fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter. Overall caster height is 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2370PIP125P72
EAN
4031582369335
Core attributes
Gehäusetyp
Swivel caster
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.1 in
Temperaturbereich (Maximum)
140 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
2.07 lb
Produktname
Stora
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Vertical flange
Housing
Gabelform
Slim
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
7.91 in
Ausladung
1.5 in
Schwenkradius
3.96 in
Wheel
Härte der Lauffläche (A)
75 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks