Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stora swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the roller bearing system ensures efficient rotation with minimal friction. The castor has a wheel diameter of 100 mm and an overall height of 129 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg. This castor is specifically designed for shopping trolleys and store fixtures and display applications, where reliable mobility and load-bearing performance are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2370PJJ100P30-13 syn.T/G
EAN
4031582365009
S4 Material Number
990033004
Core attributes
Type
Swivel castor
Overall width
60 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
129 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.53 kg
Product name
Stora
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Blue passivated
Fork shape
Slim
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Dome diameter
60 mm
Swivel interference
170 mm
Offset
35 mm
Swivel radius
85 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks.
Skip product gallery

Accessories

Wheel 100 mm
Supratech
PJR100x32-Ø12 HL34,9

The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. This wheel delivers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.

100 mm
100 kg
100 mm
100 kg