Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with combined lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced maneuverability. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure reliable rolling performance. The caster measures 5.91 inches in wheel diameter with an overall height of 6.89 inches. Load specifications include a dynamic capacity of 242.51 lb at speeds up to 1.86 mph and a static load capacity of 485.02 lb, making it suitable for demanding applications including anesthesia carts, care beds, catering systems, medical equipment, office furniture, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
594CUAP150P50
EAN
4031582408478
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel caster with combined lock
Overall width
3.5 in
Load capacity at 3 km/h
242.51 lb
Load capacity Static
485.02 lb
Overall Height
6.89 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
3.2 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.2 in
Swivel interference
12.28 in
Offset
2.05 in
Swivel radius
6.14 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.87 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Variants
Swivel caster 5.91 in
Swivel caster 5.91 in
Linea
5940UAP150P30-13

The Linea swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread and precision ball bearing for optimal rolling performance. The wheel measures 5.91 inches in diameter, while the overall height of the caster reaches 6.69 inches. Load specifications include a dynamic capacity of 286.6 lb at speeds up to 1.86 mph and a static load capacity of 573.2 lb. This caster is designed for demanding applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, catering carts, meal delivery systems, computers on wheels, dialysis carts, medication carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound equipment, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.

5.91 in
6.69 in
287 lb
5.91 in
6.69 in
287 lb
Swivel caster with total lock 5.91 in
Linea
5947UAP150P30-13

The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a bolt hole fitting type that enables straightforward installation onto equipment frames and mobile bases. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 5.91 inches in diameter and is composed of polyamide body material with an injected polyurethane tread, delivering excellent durability and floor protection while maintaining optimal grip characteristics. The overall height of the caster is 6.69 inches, accommodating standard equipment configurations and clearance requirements. This caster delivers a static load capacity of 573.2 pounds and a dynamic load capacity of 286.6 pounds at speeds up to 1.86 miles per hour, making it suitable for controlled movement of heavy medical equipment. The precision ball bearing in the wheel assembly provides smooth rolling performance and extended service life. The Linea caster is specifically designed for use in hospitals, nursing facilities, and professional healthcare environments, supporting applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts.

5.91 in
6.69 in
287 lb
5.91 in
6.69 in
287 lb