Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The ICS swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling swivel bearing mechanism for smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures reliable operation and extended service life. The wheel diameter measures 125 mm with an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds applications, offering reliable mobility solutions in healthcare environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5320PJP125S70-10x17 7001
EAN
4031582010695
S4 Material Number
990025875
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.5 kg
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
17 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
52 mm
Swivel interference
199 mm
Offset
37 mm
Swivel radius
99.5 mm
Thread diameter
0 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Variants
ICS
ICS
ICS
5327PJP125S70

The ICS swivel castor with total lock features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance and longevity. The wheel diameter measures 125 mm, contributing to an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds applications, providing reliable mobility with the added security of total locking functionality when stationary positioning is required.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Skip product gallery

Matching Products

Variants
ICS
ICS
ICS
5327PJP125S70

The ICS swivel castor with total lock features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearings for optimal performance and longevity. The wheel diameter measures 125 mm, contributing to an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for care beds applications, providing reliable mobility with the added security of total locking functionality when stationary positioning is required.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg