Skip to main content Skip to search Skip to main navigation
The Bushing is a reducing bushing, round accessory designed for caster applications, featuring a bolt diameter of 0.87 inches and weighing 0.03 pounds. This compact component serves as an essential adapter for caster assemblies, enabling proper fitment between different mounting configurations. The round reducing bushing design allows for seamless integration into existing caster systems while maintaining structural integrity and load-bearing capacity. Its lightweight construction at 0.03 pounds ensures minimal impact on overall caster performance and mobility characteristics. The precisely specified bolt diameter of 0.87 inches facilitates secure and reliable fastening to compatible caster frames and mounting brackets. This accessory is engineered to provide dependable service in various industrial and commercial caster applications where adapter functionality is required.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R08-Ø30-Ø22
EAN
4031582321463
Core attributes
Type
Accessory
Overall weight
0.03 lb
Product name
Bushing
Electric conductive
Stainless
Fitting
Fitting type
Reducing bushing, round
Bolt diameter
0.87 in
Bolt length
1.77 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards