Skip to main content Skip to search Skip to main navigation

CAD files

The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that enables secure installation and reliable performance. This component measures 1.57 inches in length and 0.83 inches in width, with an overall height of 0.31 inches, providing a compact footprint suitable for various mounting configurations. Weighing only 0.06 pounds, the mounting plate offers a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for light to moderate duty applications requiring dependable support and stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
P10-40x21 / 8
EAN
4031582338119
Core attributes
Gehäusetyp
Accessory
Tragfähigkeit bei 3 km/h
88.18 lb
Statische Tragfähigkeit
176.37 lb
Bauhöhe
0.31 in
Gesamtgewicht
0.06 lb
Produktname
Mounting plate
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Stem with U-shaped plate
Plattenloch Durchmesser
0.16 in
Plattenlochlänge (Maximum)
1.26 in
Plattenlochbreite (Maximum)
1.26 in
Plattenlänge
1.57 in
Plattenbreite
0.83 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards