Accessory
Mounting plate
detail.eanLabel
4031582338102
Product number:
P10-40x20 / 8
- Non-hazardous materials
- Tested quality
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This component featur...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Mounting plate is an accessory designed as a stem with U-shaped plate fitting for caster applications. This component features a plate measuring 1.57 inches in length and 0.79 inches in width, with an overall height of 0.31 inches, and weighs 0.06 pounds. The mounting plate is engineered to support a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, making it suitable for various caster mounting requirements in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards