Skip to main content Skip to search Skip to main navigation

CAD files

The Mounting plate is an accessory designed for caster applications, featuring a stem with U-shaped plate fitting that provides secure attachment and load distribution. This component measures 1.57 inches in length and 0.59 inches in width, with an overall height of 0.31 inches, making it suitable for compact installation requirements. The mounting plate weighs 0.05 pounds and is engineered to support a static load capacity of 176.37 pounds, while maintaining a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour. The U-shaped plate design ensures stable mounting and reliable performance in demanding caster applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
P10-40x15 / 8
EAN
4031582338089
Core attributes
Type
Accessory
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
0.31 in
Overall weight
0.05 lb
Product name
Mounting plate
Electric conductive
Stainless
Fitting
Fitting type
Stem with U-shaped plate
Plate hole diameter
0.16 in
Plate hole length (Maximum)
1.26 in
Plate hole width (Maximum)
1.26 in
Plate length
1.57 in
Plate width
0.59 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards