Skip to main content Skip to search Skip to main navigation

CAD files

The bearing bush is a caster accessory designed to provide reliable rotational support and reduce friction in caster wheel assemblies. This component weighs 0.08 pounds and is engineered to enhance the performance and longevity of caster systems by facilitating smooth wheel rotation and minimizing wear on critical bearing surfaces. The bearing bush serves as an essential interface between the caster wheel and its mounting structure, ensuring optimal load distribution and operational efficiency. Suitable for various industrial and commercial applications, this accessory is manufactured to precise engineering specifications to maintain consistent performance standards across diverse operating environments and load conditions.
Article numbers
Article Number
Lager Buchse m. Gew. Stift SW7/16in
EAN
4031582319996
S4 Material Number
199008272
Core attributes
Type
Accessory
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.08 lb
Product name
Bearing bush
Electric conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards