Skip to main content Skip to search Skip to main navigation
The Lever is an accessory designed for caster applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This component weighs 0.14 pounds, making it a lightweight addition that minimizes overall system mass while maintaining structural integrity. The lever mechanism is constructed to withstand repetitive use and offers precise actuation for caster locking, directional control, or brake engagement depending on the specific caster configuration. Its compact design facilitates easy integration into existing caster assemblies without requiring significant modifications to mounting structures. This accessory is suitable for applications requiring manual control of caster functions, delivering consistent performance across various operational scenarios in material handling, equipment mobility, and industrial automation systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
Change lever 28 S30°
Core attributes
Type
Accessory
Overall weight
0.14 lb
Product name
Lever
Electric conductive
Stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards