- Home
- Industry
- Healthcare
- Healthcare Furniture
-
Shower Chairs
Casters and Wheels for Shower Chairs
Swivel caster 4.92 in
The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-term reliability. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliability and smooth operation are essential.
Swivel caster with total lock 3.94 in
The Galea is a swivel caster with total lock suited to care beds, catering carts and meal delivery systems, and shower chairs. The rectangular plate fitting provides a flat mounting surface for attaching the caster to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races that allow the caster to rotate freely around its vertical axis. The wheel has a diameter of 3.94 in and features a plain bearing that supports rotation under load, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). These ratings should guide caster selection for each application.
Swivel caster with total lock 3.94 in
The Galea is a swivel caster with total lock designed for care beds, catering carts & meal delivery systems, and shower chairs. The fitting is a rectangular plate that provides a flat mounting surface for secure attachment to the base frame of the equipment. The housing is manufactured from polyamide and incorporates two ball races in its swivel bearing, which enable smooth, stable rotation of the wheel assembly under load. The wheel has a diameter of 3.94 in and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.43 in, which must be considered when planning clearance beneath the mounting surface. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph, which supports dependable operation in demanding healthcare and food service environments.
Swivel caster with total lock 4.92 in
The Galea is a swivel caster with total lock that combines a rectangular plate fitting, a polyamide housing, and a 4.92-inch wheel for demanding mobile applications. The rectangular plate fitting provides a secure mounting interface between the caster and the supporting frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which allows smooth rotation of the wheel assembly. The wheel features a plain bearing, a thermoplastic rubber tread for floor contact, and a polypropylene body that supports the tread. The wheel diameter is 4.92 inches. The overall height of the caster is 6.42 inches, measured from the top of the mounting plate to the lowest point of the wheel tread. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, which equals approximately 1.86 mph. The Galea is suited for care beds, catering carts and meal delivery systems, and shower chairs.
Swivel caster with total lock 4.92 in
The Galea is a swivel caster with total lock suited to care beds, catering carts and meal delivery systems, and shower chairs. Its total lock feature halts swiveling and wheel rotation when equipment must remain stationary. The fitting is a rectangular plate that provides the mounting interface for the assembly. The housing is polyamide and contains a swivel bearing with two ball races for smooth, stable rotation. The wheel has a 4.92 in diameter and incorporates a precision ball bearing, with a thermoplastic rubber tread supported by a polypropylene body. The overall height is 6.42 in, which should be considered when determining clearance beneath the equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 3 km/h, or approximately 1.86 mph.
Swivel caster with directional lock 3.94 in
The Galea is a swivel caster with directional lock designed for mobile equipment that requires controlled maneuverability and precise tracking. The fitting is a rectangular plate that provides a secure mounting interface for attaching the caster to the frame of the equipment. The housing features two ball races in the swivel bearing, which allow smooth rotation of the caster, and it is manufactured from polyamide for structural strength. The wheel has a diameter of 3.94 in and runs on a plain bearing that supports the axle directly, with a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 5.43 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel caster with directional lock 3.94 in
The Galea is a swivel caster with directional lock engineered for healthcare and hospitality equipment. Its rectangular plate fitting provides a flat, stable mounting surface that enables secure, rigid attachment to the frame of the equipment. The polyamide housing contains two ball races that support the swivel bearing, allowing the caster to pivot freely and maintain stable tracking under varying operating conditions. The wheel uses a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body, and together these components deliver reliable rolling performance, quiet operation, and resistance to wear. The wheel diameter is 3.94 in, and the overall height of the assembled caster is 5.43 in. The caster supports a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph. It is suited for care beds, catering carts and meal delivery systems, and shower chairs.
Swivel caster with directional lock 4.92 in
The Galea is a swivel caster with directional lock intended for mobile equipment requiring controlled maneuverability. The fitting is a rectangular plate that provides the mounting interface to the equipment frame. The housing is made of polyamide and contains two ball races within its swivel bearing, allowing smooth rotation. The wheel has a diameter of 4.92 in and runs on a plain bearing, with a thermoplastic rubber tread bonded to a polypropylene body. The overall height of 6.42 in defines the clearance required beneath the mounted assembly. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, or approximately 1.86 mph. This dynamic rating applies to slow, controlled travel only. The caster is suitable for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.
Swivel caster with directional lock 4.92 in
The Galea is a swivel caster with directional lock designed for demanding healthcare and food service use. The fitting is a rectangular plate that provides a secure, flat mounting interface to the equipment frame. The polyamide housing incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and combines a precision ball bearing with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.42 in, which allows integration into compact equipment designs. Load specifications include a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at 3 km/h, equivalent to 1.86 mph. Recommended applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel caster with total lock 3.94 in
The Galea is a swivel caster with total lock designed for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs. The solid stem, round fitting provides a rigid, direct mounting connection to the supported equipment frame. The polyamide housing incorporates two ball races in the swivel bearing, which enable smooth rotation and even load distribution. The wheel measures 3.94 in in diameter, runs on a plain bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 5.47 in, which should be considered when verifying mounting clearance and frame height. The caster supports a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph. Specifying these dimensions and ratings ensures compatibility with the intended application and supports safe, predictable operation.
Swivel caster with total lock 3.94 in
The Galea is a swivel caster with total lock designed for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs. The fitting is a solid, round stem that provides a direct mounting connection to the frame, ensuring stable attachment and alignment under load. The housing is made of polyamide and incorporates a swivel bearing with two ball races for controlled rotation. The wheel has a diameter of 3.94 in and runs on a precision ball bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 5.47 in, which supports compact installation beneath equipment with limited clearance. The static load capacity is 440.92 lb, defining the maximum weight the caster can support when stationary, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph.
Swivel caster with total lock 4.92 in
The Galea is a swivel caster with total lock designed for demanding mobility applications, including care beds, catering carts and meal delivery systems, and shower chairs. The total lock mechanism immobilizes both wheel rotation and swivel movement when the caster is stationary. The fitting is a solid stem, round type, which provides a secure mounting connection to the supporting frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth rotation and precise directional control. The wheel has a diameter of 4.92 in and features a precision ball bearing combined with a thermoplastic rubber tread, while the wheel body is made from polypropylene. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h).
Swivel caster with total lock 4.92 in
The Galea is a swivel caster with total lock designed for applications such as care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem, round type that provides a rigid, direct mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, which allow smooth rotation about the vertical axis and support the total lock function. The wheel has a diameter of 4.92 in and features a thermoplastic rubber tread on a polypropylene body. The wheel is supported by a plain bearing, which offers a simple and robust construction for continuous use under the stated load conditions. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph.
Swivel caster with directional lock 3.94 in
The Galea is a swivel caster with directional lock, designed for mobile equipment that requires controlled maneuverability and positive directional locking. The solid stem, round fitting provides a secure mounting connection to the equipment frame. The housing is made of polyamide and incorporates two ball races in the swivel bearing, allowing smooth rotation under load. The wheel has a diameter of 3.94 in and features a plain bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 5.47 in, which defines the clearance required beneath the mounted equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). The Galea is suitable for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.
Swivel caster with directional lock 3.94 in
The Galea is a swivel caster with directional lock, designed for mobile equipment that requires controlled maneuverability. The fitting is a solid, round stem for direct mounting to the equipment frame. The housing is manufactured from polyamide and incorporates two ball races within the swivel bearing, which allow the wheel assembly to rotate smoothly around the stem. The wheel has a diameter of 3.94 in and features a precision ball bearing, a tread made of thermoplastic rubber, and a body made of polypropylene. The overall height of the caster is 5.47 in, which defines the clearance required beneath the mounting surface. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. The Galea is intended for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.
Swivel caster with directional lock 3.94 in
The Galea is a swivel caster with directional lock designed for mobile equipment that requires precise maneuvering and positive stopping. Its fitting is a solid, round stem that provides a secure mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates two ball races that support smooth swiveling under load. The wheel has a diameter of 3.94 in and runs on a precision ball bearing for consistent rolling performance. Its tread is made from thermoplastic rubber, which offers good floor contact and quiet operation, while the wheel body is made from polypropylene, providing a lightweight yet durable structure. The overall height of the assembly is 5.47 in, which must be considered when integrating the caster into equipment frames and clearance requirements. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). The Galea is suited for care beds, catering carts and meal delivery systems, and shower chairs.
Swivel caster with directional lock 3.94 in
The Galea is a swivel caster with directional lock designed for mobile equipment that requires controlled steering. The fitting is a solid stem, round type, providing a fixed mounting connection to the equipment frame. The housing is made of polyamide and incorporates a swivel bearing with two ball races for smooth rotation under load. The wheel has a diameter of 3.94 in and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the assembled caster is 5.47 in, which should be checked against floor clearance. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Static load refers to rest conditions, while dynamic load applies during movement. Typical applications include care beds, catering carts and meal delivery systems, and shower chairs.
Swivel caster with directional lock 4.92 in
The Galea is a swivel caster with directional lock suited to Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs. The fitting is a solid stem, round, which provides a direct mounting connection to the equipment frame. The housing is made of polyamide and incorporates two ball races that support smooth swivel rotation under load. The wheel has a diameter of 4.92 in and uses a plain bearing for rotation, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph. This caster is intended for mobile equipment that requires controlled movement and secure positioning on the floor.
Swivel caster with directional lock 4.92 in
The Galea is a swivel caster with directional lock for care beds, catering carts and meal delivery systems, and shower chairs. The solid stem, round fitting provides a secure mounting connection to the equipment frame. The polyamide housing incorporates a swivel bearing with two ball races for controlled rotation. The wheel has a diameter of 4.92 in and combines a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body, which together balance rolling performance, floor protection, and structural strength. The overall height of the complete caster is 6.38 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, approximately 1.86 mph. Load ratings are specified for stationary and rolling conditions, so engineers can select the caster correctly for the intended application.
Swivel caster with directional lock 4.92 in
The Galea is a swivel caster with directional lock, intended for applications such as care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a round, solid stem designed for direct installation into a corresponding receptacle, providing a rigid mounting interface. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling the caster to rotate freely about its vertical axis. The wheel has a diameter of 4.92 in and is equipped with a precision ball bearing, featuring a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). These load ratings define the maximum permissible loads for safe operation under the stated conditions.
Swivel caster with directional lock 4.92 in
The Galea is a swivel caster with directional lock, designed for use on care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid stem with a round profile, which provides a direct mounting connection to the equipment frame. The housing incorporates a swivel bearing with two ball races for smooth rotation and is manufactured from polyamide, and the directional lock holds the wheel in a fixed straight-line orientation when engaged. The wheel has a diameter of 4.92 in and uses a plain bearing, with a tread made of thermoplastic rubber and a body made of polypropylene. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 3 km/h, which equals approximately 1.86 mph.
Swivel caster 3.94 in
The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel operates on a reliable plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium-duty industrial applications requiring electrostatic discharge control.
Swivel caster 3.94 in
The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge capabilities. The wheel operates on precision ball bearings and measures 3.94 inches in diameter. The caster has an overall height of 5.43 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel caster 4.92 in
The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electric conductivity throughout operation. The wheel utilizes a plain bearing system and measures 4.92 inches in diameter. Overall caster height is 6.42 inches, providing adequate clearance for most industrial applications. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty mobile equipment and material handling applications requiring static dissipation.