- Home
- Casters & Wheels
- High-quality Casters
- Casters by Bearing Type
-
Roller bearing
Roller Bearing Casters
Swivel caster 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by a stainless roller bearing for reliable performance in demanding environments. With a wheel diameter of 4.92 inches, the caster provides an overall height of 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel caster 4.92 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material and is equipped with a roller bearing for enhanced performance. The wheel measures 4.92 inches in diameter, while the overall height of the caster reaches 6.1 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding industrial applications. Its fitting is a rectangular plate. The housing is made of heavy steel sheet and features a swivel bearing with two ball races. The wheel has a diameter of 4.92 in and rotates on a roller bearing, and its elastic, non-marking, vulcanized tire is mounted on a polyamide body. The overall height is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.5 mph (4 km/h). Typical applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Fixed caster 4.92 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to impact and wear in challenging environments. The wheel assembly incorporates a 4.92-inch diameter design with a polyamide body and is equipped with a roller bearing for smooth, consistent operation. The wheel is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for applications where floor protection is critical, particularly in clean-room environments and facilities where marking prevention is essential. The overall height of the caster is 6.1 inches, allowing for precise integration into equipment designs with specific clearance requirements. The caster delivers a static load capacity of 1,102.31 pounds, accommodating substantial weight loads in stationary applications, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, ensuring safe operation during transport and movement. The Alpha caster is engineered for versatile use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an adaptable solution for diverse industrial and commercial environments.
Swivel caster 3.94 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This swivel caster features a rectangular plate fitting that provides secure attachment to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 3.94 inches in diameter and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, with a polyamide body that resists wear and chemical degradation while maintaining performance in diverse environments. The overall height of the caster assembly is 5.04 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.49 miles per hour, providing reliable performance in both stationary and mobile applications. The Alpha swivel caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 6.3 in
The Alpha stainless swivel caster is engineered for demanding industrial applications requiring corrosion resistance and reliable performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for smooth, responsive swivel action. The wheel assembly consists of a 6.3-inch diameter polyamide body with an identical tread material, supported by a stainless roller bearing that ensures durability and consistent operation. The overall height of the caster measures 7.87 inches, making it suitable for integration into various equipment configurations. This swivel caster is rated for a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a maximum speed of 2.49 miles per hour. The Alpha stainless caster is ideally suited for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection applications, machine construction, and transport equipment. Its stainless steel construction and precision bearing system make it an excellent choice for facilities requiring hygienic conditions, corrosion resistance, and dependable mobility solutions in both standard and specialized industrial settings.
Fixed caster 3.15 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable mobility and stability. This caster features a rectangular plate fitting that enables secure mounting to various equipment and platforms. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 3.15 inch diameter design with a polyurethane injected tread mounted on a polyamide body, ensuring smooth operation and extended service life. The roller bearing system delivers consistent performance across diverse operational conditions. With an overall height of 4.25 inches, this caster integrates seamlessly into most equipment configurations while maintaining optimal maneuverability. The static load capacity reaches 661.39 pounds, accommodating substantial weight requirements for stationary applications. The dynamic load capacity is rated at 330.69 pounds when operating at speeds up to 2.49 miles per hour, ensuring safe performance during transport and material handling operations. The Alpha caster is engineered for use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile caster combines robust construction with precise engineering to meet the demanding requirements of modern industrial and commercial operations.
Swivel caster with total lock 4.92 in
The Alpha is a swivel caster with total lock designed for demanding applications. The fitting is a rectangular plate for secure mounting to equipment frames. The housing is made of heavy steel sheet and incorporates two ball races for smooth, reliable swivel action. The wheel has a diameter of 4.92 in and uses a roller bearing with an injected polyurethane tread on a polyamide body. The overall height is 6.1 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at an approximate speed of 2.5 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with an elastic tire, black, vulcanized tread material, supported by a roller bearing for enhanced durability and performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete assembly is 6.1 inches. Load specifications include a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 4.92 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 4.92 inch diameter design with an elastic tire featuring black vulcanized tread material that delivers superior grip and extended service life across diverse floor surfaces. The wheel body is manufactured from polyamide, offering lightweight characteristics without compromising strength, and is supported by a roller bearing that ensures smooth rotation and minimal maintenance requirements. The overall height of the caster measures 6.1 inches, making it suitable for integration into various equipment configurations and spatial constraints. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 1102.31 pounds for stationary applications and a dynamic load capacity of 551.16 pounds when operating at speeds up to 2.49 miles per hour. The Alpha caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 7.87 in
The Alpha is a swivel caster with total lock suited to demanding industrial applications. The rectangular plate fitting provides a flat mounting surface for secure attachment to equipment. The housing is made of heavy steel sheet and features two ball races in its swivel bearing for smooth rotation. The wheel is 7.87 inches in diameter, with an elastic, non-marking, vulcanized tread on a roller bearing and a polyamide body. The overall height is 9.45 inches. Static load capacity is 1,763.7 lb, and dynamic load capacity is 881.85 lb at 2.49 mph (4 km/h). Applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 3.94 inch diameter design with a polyamide body that delivers optimal load distribution and longevity. The wheel is equipped with a roller bearing for smooth rotation and reduced friction, while the tread features an elastic tire with black vulcanized construction that ensures superior grip, wear resistance, and reliable traction across various surfaces and conditions. The overall height of the caster measures 5.04 inches, allowing for precise integration into equipment designs with specific spatial constraints. This caster demonstrates impressive load capacity specifications, supporting a static load of 705.48 pounds for stationary applications and a dynamic load of 352.74 pounds when operating at speeds up to 2.49 miles per hour. The Alpha caster is ideally suited for diverse applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial mobility requirements.
Swivel caster 3.94 in
The Alpha swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by a roller bearing for reliable operation. The wheel measures 3.94 inches in diameter, while the overall height of the caster reaches 5.04 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 2.49 miles per hour and a static load capacity of 661.39 pounds. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock, designed for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The fitting is a rectangular plate, which provides a flat mounting surface for attachment to the equipment base. The housing incorporates a swivel bearing with two ball races, allowing smooth rotation of the wheel assembly, and is manufactured from stainless steel, heavy, for durability in demanding environments. The wheel has a diameter of 3.94 in and features a roller bearing, stainless, for low-friction rotation, a tread made of polyurethane, injected, and a body made of polyamide. The overall height of the caster is 5.04 in, which defines its clearance and installation profile. The static load capacity is 661.39 lb, and the dynamic load capacity is 330.69 lb at a speed of approximately 2.5 mph, so the caster should be selected with these limits in mind for safe and reliable operation.
Swivel caster with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock, engineered for demanding industrial mobility applications where reliable positioning is essential. The rectangular plate fitting provides a flat mounting interface for secure attachment to equipment. The heavy stainless steel housing contains a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 3.94 in and uses a stainless roller bearing, and its body is made of polyamide, with a tread material identical to the wheel body. The overall height of the caster is 5.04 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at a speed of 2.49 mph (4 km/h). Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 3.94 in
The Alpha is a swivel caster with total lock designed for demanding material handling. Its fitting is a rectangular plate for secure mounting. The housing is made of heavy steel sheet with two ball races in the swivel bearing for smooth rotation. The wheel has a 3.94-inch diameter and a roller bearing, and its elastic, non-marking, vulcanized tire is mounted on a polyamide body. The overall height is 5.04 inches. The static load capacity is 705.48 lb, and the dynamic load capacity is 352.74 lb at 2.49 mph. Applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Fixed caster 7.87 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 7.87 inch diameter design with a solid rubber tread in black, mounted on a roller bearing for smooth and efficient rotation. The roller bearing ensures minimal friction and extended service life under continuous use. The overall height of the caster measures 9.45 inches, allowing for precise integration into existing equipment designs and spatial constraints. The load capacity specifications indicate a static load rating of 903.89 pounds, supporting substantial weight distribution for stationary applications, while the dynamic load capacity reaches 451.95 pounds at operational speeds up to 2.49 miles per hour, ensuring safe performance during transport and movement. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial and commercial requirements.
Swivel caster 7.87 in
The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, black tread material and is equipped with roller bearing technology, measuring 7.87 inches in diameter. The overall height of the unit measures 9.45 inches. Load specifications include a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This caster is designed for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel caster 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by a roller bearing, stainless for reliable performance. The wheel measures 4.92 inches in diameter, contributing to an overall height of 6.1 inches. Load capacity specifications include a dynamic rating of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel caster with total lock 7.87 in
The Alpha stainless is a swivel caster with total lock suited to catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. A rectangular plate fitting provides a secure mounting interface for the equipment. The housing uses two ball races for smooth swivel action and is made of heavy stainless steel to resist corrosion. The wheel has a diameter of 7.87 in and a stainless roller bearing, with an elastic, vulcanized, non-marking tread and a polyamide body. The overall height of the caster is 9.45 in. The static load capacity is 1,763.7 lb, and the dynamic load capacity is 881.85 lb at 4 km/h, or approximately 2.5 mph.
Fixed caster 7.87 in
The Alpha stainless is a fixed caster designed for demanding industrial applications requiring corrosion resistance and durability. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional strength and resistance to corrosive environments. The wheel assembly incorporates a 7.87-inch diameter design with a polyamide body, complemented by an elastic tire with non-marking, vulcanized tread that protects floors and surfaces while maintaining excellent grip and maneuverability. The wheel is equipped with a stainless steel roller bearing, delivering smooth rotation and reliable performance under continuous use. The overall height of the caster measures 9.45 inches, allowing for proper integration into various equipment configurations. This caster is rated for a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a maximum speed of 2.49 miles per hour, making it suitable for heavy-duty applications. The Alpha stainless caster is ideally suited for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment, where reliability and corrosion resistance are critical requirements.
Swivel caster 3.94 in
The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This caster features a rectangular plate fitting that provides secure mounting to equipment and mobile systems. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing, ensuring smooth rotation and extended service life under continuous operational demands. The wheel assembly consists of a 3.94 inch diameter wheel with a sheet steel body and solid rubber black tread material, paired with a roller bearing for optimal load distribution and reduced friction during operation. The overall height of the caster measures 5.04 inches, making it suitable for integration into various equipment configurations. This caster is rated for a static load capacity of 308.65 pounds, allowing it to support substantial weight in stationary applications, while maintaining a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour during transport and movement operations. The Alpha swivel caster is ideally suited for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for industrial and commercial environments.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for stationary load support and directional stability in a wide range of industrial and commercial applications. The caster features a rectangular plate fitting that provides secure mounting to equipment and furniture bases, ensuring reliable attachment and load distribution. The housing is constructed from heavy steel sheet material, delivering exceptional durability and structural integrity to withstand demanding operational environments and frequent use. The wheel assembly incorporates a 3.94 inch diameter design with a solid rubber tread in black, mounted on a roller bearing for smooth rotation and consistent performance. The roller bearing ensures reliable wheel operation while minimizing friction and wear during extended use. The overall height of the caster measures 5.04 inches, providing appropriate ground clearance and ergonomic positioning for most industrial equipment configurations. The static load capacity reaches 308.65 pounds, allowing the caster to support substantial stationary loads without deflection or failure. The dynamic load capacity is rated at 154.32 pounds when the equipment is moved at speeds up to 2.49 miles per hour, ensuring safe operation during transport and repositioning. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed caster 3.94 in
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent load support. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in high-stress environments. The wheel assembly incorporates a 3.94 inch diameter design with a polyamide body that delivers both strength and lightweight performance characteristics. The wheel is equipped with a roller bearing for smooth rotation and is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for environments where floor protection is essential, such as clean rooms and food service areas. The overall height of the caster measures 5.04 inches, allowing for precise integration into equipment designs with specific spatial constraints. The caster demonstrates impressive load-bearing capabilities, with a static load capacity of 705.48 pounds for stationary applications and a dynamic load capacity of 352.74 pounds when the equipment is in motion at speeds up to 2.49 miles per hour. This combination of robust construction, reliable bearing system, and substantial load capacity makes the Alpha caster suitable for diverse applications including automotive manufacturing, catering equipment, container construction, clean-room technology, fire protection systems, machine construction, postal logistics, production trolleys, roll cages, tool storage, transport equipment, waste management systems, and work benches.
Frequently Asked Questions
Advantages of Roller Bearing Castors
Roller bearings belong to the rolling bearing family, one of the most widely used bearing types in mobility solutions. Unlike plain bearings, which rely on sliding contact, roller bearings feature an inner and outer ring separated by cylindrical rolling elements. This design significantly reduces friction, offering smoother movement and easier start-up under load. With a lower installation height compared to other rolling bearing types, roller bearings provide both a compact design and impressive load-bearing capacity.
TENTE castors with roller bearing offer various benefits:
Low Rolling Resistance – The cylindrical rolling elements between the inner and outer rings significantly reduce friction, making it easier to start moving and maintain momentum under load. This improves energy efficiency and reduces strain on operators.
High Load Capacity – Despite their compact design, roller bearings distribute weight evenly across the rolling elements, allowing them to handle heavy loads reliably without deformation or performance loss.
Long Service Life with Minimal Maintenance – Pre- lubricated with long-term grease, roller bearing castors operate smoothly and consistently under normal conditions without frequent maintenance, ensuring dependable performance over years of use.
Compact Installation Height – Roller bearings have a lower installation height compared to other rolling bearing types, enabling equipment designs with a lower overall profile while still ensuring stability and strength.
Types of Roller Bearing Castors
Roller bearing castors come in a wide range of designs, each optimised for specific operating conditions and performance priorities. At TENTE, we manufacture roller bearing models in various wheel materials, tread hardness levels, and housing configurations to match the demands of different industries. To ensure long-lasting performance under wet and moist conditions, our portfolio also includes castors with stainless steel roller bearings. By selecting the right combination of wheel material and housing design, you can ensure reliable, smooth mobility in your application. Below are some commonly used types of castors with roller bearing.
Roller Bearing Swivel Castors
Roller bearing swivel castors combine the low rolling resistance and high load capacity of a roller bearing wheel with the flexibility of a swivel housing. This allows for smooth movement in multiple directions while maintaining stable, controlled handling of heavy loads. The cylindrical rolling elements inside the bearing reduce friction between the inner and outer rings, making it easier to change direction even under significant weight. These swivel castors are ideal for applications like transport equipment, production and platform trolleys, professional cleaning carts and more. By selecting the right wheel material they can be tailored to suit a wide variety of working environments. With long-term grease lubrication, they offer dependable, low-maintenance performance in both indoor and outdoor applications.
Roller Bearing Steel Castors
Roller bearing castors with steel housings combine the smooth, low-friction movement of a roller bearing with the exceptional strength and stability of a robust steel frame. The steel housing offers outstanding impact resistance, precise load distribution, and a rigid structure that ensures secure wheel positioning even under extreme loads. This makes them highly suitable for demanding industrial environments where reliability and structural strength are critical. One example is our Alpha series, available as both fixed and swivel variants. Alpha can be configured with a housing made of pressed steel, paired with a plate fitting and a total lock. Using an elastic tire with a roller bearing, Alpha is capable of handling loads of up to 400 kg. Another example is our Delta twin series. Equipped with a heavy pressed steel housing and twin polyamide wheels with roller bearings, Delta twin can bear loads of up to 750 kg per castor.
Stainless Steel Roller Bearing Castors
Stainless steel roller bearing castors are designed for environments where both corrosion resistance and smooth rolling performance are essential. The stainless steel housing provides excellent protection against moisture, cleaning agents, and many chemicals, making it ideal for hygiene-critical applications. These castors use stainless steel roller bearings to ensure long-lasting mobility in harsh environments. One example from our portfolio is Zeta stainless. Available as both fixed and swivel castors, it comes with a stainless steel housing, a plate fitting and can be configured with either a total lock or a directional lock. Zeta stainless uses a polyamide wheel with a polyurethane tread, combined with a stainless steel roller bearing. Depending on the size, this configuration can handle loads of up to 500 kg.
Fields of Application for Castors with Roller Bearing
Roller bearing castors are ideally suited for transport equipment and machinery operating at low travel speeds — up to approximately 4 km/h. They provide smooth rolling under heavy loads but are not intended for high-speed use. This makes them an excellent choice for heavy transport equipment, production trolleys, platform trolleys, and professional cleaning carts, where stability, load capacity, and ease of movement matter more than rapid manoeuvring. They are also used in retail and logistics, supporting roll cages, display and store fixtures, and shopping trolleys where compact design, high load capacity, and low rolling resistance are essential.