Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a swivel caster with total lock, engineered for demanding industrial mobility applications where reliable positioning is essential. The rectangular plate fitting provides a flat mounting interface for secure attachment to equipment. The heavy stainless steel housing contains a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 3.94 in and uses a stainless roller bearing, and its body is made of polyamide, with a tread material identical to the wheel body. The overall height of the caster is 5.04 in. The static load capacity is 881.85 lb, and the dynamic load capacity is 440.92 lb at a speed of 2.49 mph (4 km/h). Applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477UOD100P62
EAN
4031582333190
S4 Material Number
990039989
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
440.92 lb
Load capacity Static
881.85 lb
Overall Height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
1.97 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.69 in
Offset
1.61 in
Swivel radius
4.84 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.42 in
Diameter
3.94 in
Body width
1.42 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Alpha stainless
8470UOD100P62

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel consists of a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while the roller bearing, stainless construction delivers reliable rotation with corrosion resistance. The wheel measures 3.94 inches in diameter, contributing to an overall height of 5.04 inches for the complete assembly. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour and a static load capacity of 881.85 pounds. This caster is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

3.94 in
5.04 in
441 lb
3.94 in
5.04 in
441 lb
Variants
Fixed caster 3.94 in
Fixed caster 3.94 in
Alpha stainless
8478UOD100P62

The Alpha stainless is a fixed caster designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The caster features a rectangular plate fitting that provides secure mounting to equipment and machinery. The housing is constructed from stainless steel, heavy grade, ensuring exceptional corrosion resistance and durability in challenging environments. The wheel assembly incorporates a polyamide body with an identical tread material, paired with a roller bearing made from stainless steel for smooth, reliable operation and extended service life. The wheel diameter measures 3.94 inches, providing optimal maneuverability and load distribution. The overall height of the caster is 5.04 inches, accommodating standard equipment configurations. The load capacity specifications indicate a static load rating of 881.85 pounds, allowing for substantial weight support during stationary applications, while the dynamic load capacity reaches 440.92 pounds at a maximum operational speed of 2.49 miles per hour, ensuring safe performance during transport and movement operations. This combination of robust materials, precision engineering, and substantial load ratings makes the Alpha stainless an ideal solution for applications requiring corrosion resistance, reliability, and consistent performance in demanding industrial settings.

3.94 in
5.04 in
441 lb
3.94 in
5.04 in
441 lb