- Home
- Casters & Wheels
- High-quality Casters
- Casters by Housing Material
-
Polyamide Casters
Polyamide Casters
Swivel caster 2.95 in
The Lumina swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable rotation performance. The wheel measures 2.95 inches in diameter, contributing to an overall caster height of 3.46 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load rating of 440.92 pounds. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture installations.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, while the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 2.99 inches for compact installation requirements. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which provides the mounting connection for the caster and must be matched to the corresponding B10 fitting during installation. The housing consists of a swiveling stem made of polyamide, which allows the wheel assembly to pivot relative to the mounting point. The wheel has a diameter of 2.95 in and is equipped with a plain bearing with spacer tube, which supports the rotating wheel body. The tread material is identical with the wheel body, and the wheel body is made of polyamide, so the tread and body share the same material properties. The overall height of the caster is 2.99 in, a dimension that must be considered when verifying clearance beneath the furniture. The caster is rated for a static load of 352.74 lb, which applies when the caster is stationary. It is also rated for a dynamic load of 176.37 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph, which applies during movement. Engineers should use the dynamic value as the governing limit when the furniture is repositioned under load.
Swivel caster 2.56 in
The Stylea swivel caster features a stem with grip ring, with collar fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.83 inches. This caster provides a dynamic load capacity of 110.23 pounds at speeds up to 1.86 miles per hour, making it ideal for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential requirements.
Swivel caster 2.95 in
The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 2.95 inches in diameter. The caster has an overall height of 3.46 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 220.46 pounds, providing excellent stability when stationary and making this caster ideal for equipment requiring both mobility and load-bearing capability.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a threaded stem with hexagon neck, top, which provides the mounting interface between the caster and the furniture body. The housing consists of a stem, swiveling, which allows the caster to rotate freely and follow the direction of movement, and it is made of polyamide. The wheel has a diameter of 2.95 in and uses a plain bearing with spacer tube, while the tread material is identical with wheel body, which is itself made of polyamide. The integrated wheel brake locks the wheel in position when the furniture is stationary. The overall height of the caster is 3.46 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Swivel caster with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake, designed for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which allows the caster to be mounted securely into the furniture base. The housing consists of a swiveling stem and is manufactured from polyamide. The wheel has a diameter of 2.56 in and runs on a plain bearing with spacer tube. Its tread material is identical with the wheel body, which is made of polyamide. The overall height of the caster is 3.6 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Swivel caster 2.95 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation and measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, providing excellent weight-bearing performance for both mobile and stationary applications.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake for furniture applications, including bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which provides a secure mounting connection to the furniture base. The housing consists of a swiveling stem made of polyamide, allowing smooth directional movement. The wheel measures 2.95 inches in diameter and runs on a plain bearing with spacer tube, while its body is made of polyamide and its tread material is identical with the wheel body. The overall height of the caster is 3.48 inches. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph. Engineers should verify these specifications against the intended load profile before installation to ensure reliable performance in service.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake designed for controlled mobility of furniture. The fitting is a blind hole for B10 fitting, providing a secure connection to the furniture base. The housing consists of a swiveling stem made of polyamide, allowing the wheel to rotate freely around its vertical axis. The wheel has a diameter of 2.95 in and features a plain bearing with spacer tube for smooth rotation. Its body is made of polyamide, while the tread is manufactured from thermoplastic rubber. The overall height of the caster is 3.5 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph. This combination of dimensions and load ratings makes the caster suitable for stable, repeated movement of loaded furniture in residential and office environments. The product is intended for bedside tables, furniture, media furniture, and office furniture.
Swivel caster 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a 2.56-inch diameter wheel body made from electrically conductive polyamide, with tread material identical to the wheel body composition. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced performance and longevity. The caster has an overall height of 3.6 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity is rated at 220.46 pounds, providing excellent stability when stationary. This combination of materials and engineering delivers a robust caster solution for demanding environments.
Swivel caster 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electrically conductive properties, utilizing an identical tread material composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. With a wheel diameter of 2.95 inches, the caster provides an overall height dimension of 3.19 inches. The unit delivers a dynamic load capacity of 110.23 pounds at operational speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial cart applications requiring reliable maneuverability and electrical conductivity.
Swivel caster with wheel brake 2.56 in
The Stylea is a swivel caster with wheel brake engineered for controlled mobility and secure positioning of equipment. The fitting is a blind hole for B10 fitting, which enables the caster to be attached to the equipment base. The housing consists of a swiveling stem manufactured from polyamide, allowing the wheel to change direction freely. The wheel has a diameter of 2.56 in and is equipped with a plain bearing with spacer tube to support smooth rolling. The tread is identical with the wheel body, which is made of electrically conductive polyamide to help dissipate static electricity. The overall height of the caster is 3.6 in, making it suitable for installations with limited clearance. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of approximately 1.86 mph.
Swivel caster 2.56 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread for enhanced grip and static discharge protection. The wheel operates on a plain bearing system with spacer tube and measures 2.56 inches in diameter. The caster has an overall height of 3.6 inches. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel caster 2.95 in
The Stylea swivel caster features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel utilizes a plain bearing system with integrated spacer tube for reliable rotation, measuring 2.95 inches in diameter. The complete caster unit has an overall height of 3.19 inches from mounting point to floor contact. Load specifications include a dynamic capacity of 110.23 pounds when operating at speeds up to 1.86 miles per hour, making it suitable for medium-duty mobile equipment and industrial applications requiring static discharge protection.
Swivel caster with wheel brake 2.56 in
The Stylea swivel caster with wheel brake is engineered for mobile equipment that requires controlled positioning and secure stopping. The fitting is a blind hole for B10 fitting, which allows the caster to be mounted into a matching receptacle without through-bolting, simplifying installation. The housing consists of a polyamide stem that swivels to provide smooth, dependable directional changes. The wheel measures 2.56 in in diameter and uses a plain bearing with spacer tube to support rotation under load. The tread is made of electric-conductive thermoplastic rubber, and the wheel body is made of electric-conductive polyamide, dissipating static charge during operation. The overall height of the caster is 3.6 in, which should be considered when designing mounting clearance. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 3 km/h, or approximately 1.86 mph.
Swivel caster with wheel brake 1.38 in
The Stylea is a swivel caster with wheel brake designed for Bedside Tables, Furniture, Media Furniture, and Office Furniture applications. The fitting is a blind hole for B10 fitting, which provides a recessed connection that secures the caster to the furniture base. The housing features a stem, swiveling bearing and is made of polyamide, a lightweight yet durable thermoplastic. The wheel has a diameter of 1.38 in and uses a plain bearing with spacer tube for smooth, low-friction rotation, while its tread material is identical with the wheel body, which is also polyamide. The overall height is 1.22 in, making this caster suitable for compact furniture designs. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph, so loads must be rated accordingly when the unit is in motion.
Swivel caster 3.94 in
The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. Overall caster height is 3.98 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This combination of materials and engineering delivers reliable performance for industrial and commercial applications requiring smooth mobility and directional control.
Swivel caster with wheel brake 3.94 in
The Stylea is a swivel caster with wheel brake, designed for bedside tables, furniture, media furniture, and office furniture applications. The fitting is a blind hole for B10 fitting, which provides a secure and concealed connection between the caster and the mounting structure of the supported item. The housing incorporates a swiveling stem bearing and is manufactured from polyamide, offering a balance of rigidity and impact resistance. The wheel has a diameter of 3.94 in and is fitted with a precision ball bearing that enables smooth, low-friction rotation under load. Its tread is made of injected polyurethane, and its body is manufactured from polyamide. The overall height of the caster is 3.98 in. The caster is rated for a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph.
Swivel caster 2.95 in
The Stylea swivel castor has a square plate fitting and a housing made of polyamide. It features a swiveling swivel bearing with a polyamide wheel body and a polyurethane tread that is injected. The wheel uses a precision ball bearing and has a diameter of 2.95 in. The overall height of the castor is 2.95 in. It has a load capacity of 176.37 lb at 3 km/h and a static load capacity of 352.74 lb. The precision ball bearing in the wheel and the swiveling design with a polyamide housing and swivel bearing allow the Stylea castor to smoothly roll and swivel under substantial loads, making it ideal for industrial applications where heavy equipment must be moved and maneuvered.
Swivel caster with wheel brake 2.95 in
The Stylea is a swivel caster with wheel brake for furniture applications. Its fitting is a square plate, which provides a flat mounting surface for secure attachment to the furniture base. The housing includes a swiveling stem bearing that allows the wheel to rotate freely, and the housing body is made of polyamide. The wheel has a diameter of 2.95 in and runs on a precision ball bearing. Its tread is injected polyurethane, and the wheel body is made of polyamide. The overall height of the caster is 2.95 in, which gives a compact profile for installations with limited clearance. The static load capacity is 352.74 lb, and the dynamic load capacity is 176.37 lb at a speed of 1.86 mph (3 km/h). The Stylea is suitable for bedside tables, furniture, media furniture, and office furniture.
Swivel caster 2.95 in
The Linea swivel caster is a precision mobility solution engineered for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. This caster features a threaded stem with hexagon neck, top fitting that provides secure and reliable attachment to furniture bases and frames. The housing is constructed from polyamide material and incorporates a stem, swiveling design that enables smooth 360-degree rotation and directional control. The wheel assembly measures 2.95 inches in diameter and is equipped with a precision ball bearing for smooth, low-friction operation. The wheel tread is manufactured from injected polyurethane, which provides excellent durability, floor protection, and reliable traction across various surfaces. The overall height of the caster is 2.95 inches, making it suitable for applications requiring compact mobility solutions. The Linea caster delivers a static load capacity of 352.74 pounds, accommodating substantial weight loads in stationary applications. For dynamic applications, the caster supports a load capacity of 176.37 pounds at a maximum speed of approximately 1.86 miles per hour, ensuring safe and controlled movement of furniture across floors. The combination of polyamide housing and polyurethane wheel construction provides excellent chemical resistance and longevity in demanding environments.
Swivel caster with wheel brake 2.95 in
The Linea is a swivel caster with wheel brake designed for mobile furniture applications, including bedside tables, furniture, media furniture, and office furniture. The fitting is a threaded stem with hexagon neck, top, which secures the caster to the furniture frame. The housing features a swiveling stem bearing and is made of polyamide, allowing the wheel assembly to rotate freely about its vertical axis. The wheel has a diameter of 2.95 in and incorporates a precision ball bearing for smooth, low-friction rolling. Its tread is made of injected polyurethane, and its body is constructed from polyamide. The overall height of the caster is 3.23 in. The static load capacity is 352.74 lb, while the dynamic load capacity is 176.37 lb at a speed of 3 km/h, which corresponds to approximately 1.86 mph.
Swivel caster 2.17 in
The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth rotational movement. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration, and measures 2.17 inches in diameter. The caster has an overall height of 2.24 inches, making it suitable for compact applications. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is specifically designed for bedside tables, furniture, media furniture, office chairs, and office furniture applications where reliable mobility and moderate load-bearing capacity are required.
Frequently Asked Questions
Advantages of Polyamide Castors
Polyamide castors are designed to offer a perfect balance of strength, lightweight construction, and sleek design. With housings made from high-quality synthetic material, they provide excellent durability, impact resistance, and ease of cleaning. These properties make them ideal for applications like medical equipment, office furniture, and retail displays, where both reliable mobility and modern aesthetics are important.
TENTE polyamide castors offer various benefits:
Proven Strength - Polyamide housings are known for their excellent strength and impact resistance. They provide stable, reliable performance even under frequent use.
Lightweight Construction - Polyamide castors offer impressive durability while remaining lightweight, making them simple to install and handle. Their low weight helps reduce the overall load, making frequent repositioning much easier.
Modern Design - Polyamide castors feature a sleek, contemporary design that enhances the appearance of modern furniture and equipment. With a variety of sizes and colours available, they can be easily matched to different styles and settings.
Easy Cleaning - The smooth, non-porous surface of polyamide housings makes them easy to clean and maintain. This makes them particularly well-suited for the medical field and healthcare settings, where hygiene is a priority.
Chemical Resistance - Polyamide castors can withstand a wide range of cleaning agents. This durability ensures a long service life, even in environments that require frequent cleaning or exposure to chemicals.
Types of Polyamide Castors
Polyamide castors are available in a variety of configurations and designs to meet the diverse needs of furniture, medical, and retail applications. Each type is engineered to offer unique advantages, from secure braking and smooth swivelling to compact designs for tight spaces. Below are some of the most common types of polyamide castors and their key benefits:
Polyamide Swivel Castors
Polyamide swivel castors offer 360° rotation, making it easy to move and position equipment or furniture with minimal effort. They are ideal for medical trolleys where smooth and frequent directional changes are essential, office furniture, and movable retail fixtures, where flexibility during setup or reorganization is needed.
Small Polyamide Castors
Small polyamide castors are built to move lightweight furniture or equipment smoothly, even in tight spaces. Their compact design blends in seamlessly without taking up extra room, while the sturdy polyamide housing keeps them both durable and easy to handle. Our smallest polyamide castor is the TENTE Linea light, starting at an overall height of just 50,5 mm.
Braked Polyamide Castors
Braked polyamide castors are designed to combine effortless mobility with the option of secure, stable positioning whenever needed. TENTE polyamide castors can be configured with several locking mechanisms, including wheel brakes (locking only the wheel), total locks (locking both the wheel and swivel head), and directional locks (fixing the swivel direction while allowing the wheel to roll). This flexibility ensures you can adapt the level of control to your specific needs, whether it’s keeping an application steady or maintaining a precise direction when moving it.
Fields of Application for Polyamide Castors
Polyamide castors are designed for applications where a balance of strength, design, and smooth manoeuvrability is required. Their durable housing and clean, modern look make them especially well-suited for furniture, retail, and healthcare environments. In furniture and mobile applications, polyamide castors are commonly used on office chairs, office furniture, media furniture, and store fixtures and displays. Their smooth manoeuvrability and clean design make them ideal for applications that need reliable mobility or a refined aesthetic. In healthcare settings, polyamide castors can be found on medical furniture like bedside tables, medical carts like medication carts or computers on wheels, and medical imaging applications like mobile ultrasound scanners, where easy cleaning and lightweight handling are priorities. Their versatility also extends to shop fitting and designer furniture, providing both style and functionality, while ensuring reliable and effortless movement.