Skip to main content Skip to search Skip to main navigation
The Stylea is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a threaded stem with hexagon neck, top, which provides the mounting interface between the caster and the furniture body. The housing consists of a stem, swiveling, which allows the caster to rotate freely and follow the direction of movement, and it is made of polyamide. The wheel has a diameter of 2.95 in and uses a plain bearing with spacer tube, while the tread material is identical with wheel body, which is itself made of polyamide. The integrated wheel brake locks the wheel in position when the furniture is stationary. The overall height of the caster is 3.46 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI075S70-10X15 TFR
EAN
4031582385687
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.13 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.46 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.35 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
0.39 in
Stem length
0.59 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
6.85 in
Swivel radius
3.43 in
Thread diameter
0.39 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.31 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Stylea
5920UOI075S70-10X15 TFR

The Stylea swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 2.95 inches in diameter. The caster has an overall height of 3.46 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 220.46 pounds, providing excellent stability when stationary and making this caster ideal for equipment requiring both mobility and load-bearing capability.

2.95 in
3.46 in
110 lb
2.95 in
3.46 in
110 lb