- Home
- Industry
- Lifestyle
- Furniture & Design
-
Office Chairs
Office Chair Casters
Accessory
The Glide is an accessory designed for caster applications, featuring a compact overall height of 2.36 inches and a lightweight construction weighing 0.09 pounds. This accessory delivers a dynamic load capacity of 110.23 pounds at a speed of approximately 1.86 miles per hour, making it suitable for moderate-duty material handling and mobility applications. The Glide's minimal weight and reduced profile make it an ideal choice for equipment requiring space-constrained mounting or reduced overall mass while maintaining reliable load support capabilities.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for use in bedside tables, furniture, media furniture, office furniture, and office chairs. Its intermittent brake locks the caster in position when the furniture is stationary, while the swivel function allows free directional movement during relocation. The fitting is a stem with grip ring and collar, which provides the mounting connection to the application. The housing includes a swiveling stem bearing and is manufactured from zinc die-casting and aluminum. The wheel has a diameter of 1.97 in and features a plain bearing with spacer tube, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 2.32 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h).
Swivel caster with intermittend brake 2.56 in
The Anika is a swivel caster with intermittent brake designed for office chairs. The fitting is a blind hole for B10 fitting, which allows secure insertion into the chair base. The housing consists of a swiveling stem made of polyamide, providing rotational movement around the vertical axis. The wheel has a diameter of 2.56 in and is equipped with a plain bearing with spacer tube, ensuring smooth rolling. The tread is made of injection-molded polyurethane, while the wheel body is manufactured from polyamide. The combination of these materials provides durable construction suited to typical office environments. The overall height of the caster is 2.64 in. Load capacity and speed ratings are not specified in the product data, so these values must be confirmed with the manufacturer before installation, and any speed requirement should be expressed in miles per hour for consistency with US documentation.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for mobile furniture applications. The fitting is a stem with grip ring and collar, which provides the mounting connection to the furniture. The housing is made of polypropylene and includes a swiveling stem that allows the caster to rotate around its vertical axis. The wheel has a diameter of 1.97 inches and uses a plain bearing with spacer tube. Its tread is identical with the wheel body, which is manufactured from electrically conductive polypropylene. The overall height of the caster is 2.4 inches. The supplied product data does not specify a load capacity, so the maximum load rating must be confirmed with the manufacturer before installation. The Lumina is suitable for bedside tables, furniture, media furniture, office furniture, and office chairs.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing for smooth, reliable swivel operation. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, supported by a precision ball bearing that ensures optimal rolling performance and extended service life. The overall height of the caster is 1.99 inches, providing a compact profile suitable for space-constrained applications. The load capacity specifications are rated at 440.92 pounds static load and 220.46 pounds dynamic load at a speed of 1.86 miles per hour, making this caster suitable for moderate to heavy-duty applications requiring reliable mobility and load support. These technical specifications combine to deliver a robust, precision-engineered swivel caster designed for professional and industrial use.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake designed for demanding mobile applications, including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. The fitting is a blind hole for B10 fitting, which provides a secure and stable mounting connection to the supporting equipment. The housing is made of polyamide and includes a precision ball bearing as its swivel bearing, enabling smooth and accurate rotation during maneuvering. The wheel has a diameter of 1.97 in and uses a precision ball bearing for rotation, with an injected polyurethane tread applied to a polyamide body. The overall height of the caster is 1.97 in, which defines the total installed height of the unit and must be considered when planning clearances. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph, with these ratings defining the safe operating limits under stationary and moving conditions.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake, designed for mobile equipment that requires controlled movement and secure positioning. The fitting is a blind hole for B10 fitting, which provides a secure mounting connection to the equipment frame. The housing is made of polyamide and incorporates a precision ball bearing that enables smooth swivel action. The wheel has a diameter of 1.97 in and is supported by a precision ball bearing, with an injected polyurethane tread applied over a polyamide body. The integrated wheel brake locks the wheel in place to prevent unintended movement. The overall height of the caster is 1.97 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). Suitable applications include AMR Systems, Computers on Wheels, Dialysis Carts, Furniture, Media Furniture, Office Furniture, Patient Lifters, and Office Chairs.
Swivel caster with wheel brake 1.97 in
The Linea load is a swivel caster with wheel brake engineered for demanding mobile applications, including AMR Systems, Computers on Wheels, Dialysis Carts, Furniture, Media Furniture, Office Furniture, Patient Lifter, and Office Chairs. The fitting is a blind hole for B10 fitting, which provides a secure and stable connection to the mounting point of the equipment. The housing is constructed from polyamide and incorporates a precision ball bearing as its swivel bearing, enabling smooth rotation and stable directional control. The wheel has a diameter of 1.97 in and is equipped with a precision ball bearing. Its tread is made of injected polyurethane, and its body is made of polyamide. The overall height of the caster is 1.97 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h).
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable performance under continuous use. The wheel assembly measures 1.97 inches in diameter and features a polyamide body with an injected polyurethane tread, providing excellent durability and floor protection. The precision ball bearing within the wheel delivers smooth rolling characteristics and extended service life. The overall height of the caster is 1.99 inches, making it suitable for applications requiring compact wheel assemblies. This caster demonstrates impressive load-carrying capabilities, with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. These specifications make the Linea load swivel caster an ideal choice for mobile equipment and furniture requiring reliable, high-performance mobility solutions.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding mobile applications requiring reliable directional control and smooth maneuverability. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and structural integrity while maintaining a lightweight profile suitable for various industrial and commercial environments. The wheel assembly incorporates a 1.97 inch diameter design with a polyamide body and injected polyurethane tread material, delivering optimal load distribution and floor protection. Precision ball bearings are integrated into both the wheel hub and swivel mechanism, ensuring smooth rotation and extended service life under continuous operational demands. The overall height of the caster measures 1.99 inches, making it suitable for applications where vertical space is constrained. This swivel caster demonstrates impressive load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Linea load swivel caster is ideally suited for AMR systems, computers on wheels, dialysis carts, furniture applications including media furniture and office furniture, patient lifters, and office chairs, where dependable mobility and load support are essential performance requirements.
Swivel caster 1.97 in
The Linea load swivel caster is engineered for demanding mobile applications requiring reliable directional control and smooth maneuverability. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation into compatible equipment frames. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability while maintaining a lightweight profile suitable for various industrial and commercial environments. The wheel assembly incorporates a 1.97 inch diameter design with a polyamide body and injected polyurethane tread material, delivering optimal wear resistance and floor protection. Precision ball bearings are integrated into both the wheel hub and swivel mechanism, ensuring smooth rotation and extended service life under continuous operational demands. The overall height of the caster measures 1.99 inches, making it suitable for applications where vertical space constraints are a consideration. This swivel caster demonstrates impressive load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. The Linea load swivel caster is ideally suited for diverse applications including AMR systems, computers on wheels, dialysis carts, furniture, media furniture, office furniture, patient lifters, and office chairs, making it a versatile solution for healthcare, commercial, and industrial mobility requirements.
Swivel caster with intermittend brake 2.17 in
The Stylea is a swivel caster with intermittent brake for use in bedside tables, furniture, media furniture, office furniture, and office chairs. Its fitting is a blind hole for B10 fittings, which provides the mounting connection for the caster. The housing features a swiveling stem made of polyamide, allowing the caster to pivot during operation. The wheel has a diameter of 2.17 in and is equipped with a plain bearing with spacer tube, which supports smooth rotation. The wheel tread is made of injected polyurethane, and the wheel body is manufactured from polyamide. The overall height of the caster is 2.24 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). Engineers should note that the dynamic rating applies only at the specified speed, and caster selection should consider both the static and dynamic values to ensure reliable performance in the intended application.
Swivel caster with intermittend brake 2.17 in
The Stylea is a swivel caster with intermittent brake for use in bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a blind hole for B10 fitting, allowing insertion into a matching bore in the equipment base. The housing is made of polyamide and includes a swiveling stem bearing that lets the caster rotate freely around its vertical axis. The wheel has a diameter of 2.17 in and runs on a plain bearing with spacer tube, with an injected polyurethane tread on a polyamide body. The overall height is 2.24 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). Engineers should consider the dynamic rating when operating at speed, as the static value applies only to stationary loading. This compact design suits these applications.
Swivel caster with wheel brake 1.99 in
The Linea load is a swivel caster with wheel brake, engineered for demanding mobile applications where controlled movement and reliable load handling are essential. Its fitting is a blind hole for B10 fitting, which provides a secure mounting connection to the supporting structure. The housing is made of polyamide and incorporates a precision ball bearing that enables smooth swivel rotation under load. The wheel has a diameter of 1.99 in and uses a precision ball bearing for consistent rolling performance, with an injected polyurethane tread that offers durable floor contact on a polyamide body. The overall height of the complete caster is 1.99 in, allowing compact integration into space-constrained designs. The static load capacity is 440.92 lb, which defines the maximum weight the caster can support at rest. The dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h), so engineers should account for the lower rating during movement. Typical applications include AMR Systems, Computers on Wheels, Dialysis Carts, Furniture, Media Furniture, Office Furniture, Patient Lifters, and Office Chairs.
Swivel caster with intermittend brake 2.95 in
The Stylea is a swivel caster with intermittent brake designed for bedside tables, furniture, media furniture, office furniture, and office chairs. The intermittent brake locks the wheel in position when engaged, which prevents unintended movement, and the wheel remains free to swivel when the brake is released. The fitting is a stem with grip ring and collar, which allows the caster to be mounted securely to the application. The housing features a swiveling stem made of polyamide, which enables the caster to rotate freely around its vertical axis. The wheel has a diameter of 2.95 in and is equipped with a plain bearing with spacer tube, while its tread material is identical with the wheel body, which is manufactured from polyamide. The overall height of the caster is 3.03 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake designed for use in bedside tables, furniture, media furniture, office furniture, and office chairs, where reliable mobility and controlled stopping are required. The fitting is a stem with grip ring and collar, providing a secure mounting connection to the application. The housing features a swiveling stem bearing that enables full rotation of the wheel assembly and is made from polypropylene. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube for smooth rolling, a thermoplastic rubber tread for floor contact, and a polypropylene body. The overall height of the caster is 2.4 in. The static load capacity is 176.37 lb, while the dynamic load capacity is 88.18 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph, under moving load conditions.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake, designed for mobile furniture applications. The fitting is a stem with grip ring and collar, which secures the caster to the furniture frame. The housing is made of polypropylene and includes a swiveling stem that allows the wheel to rotate freely around its vertical axis for multidirectional movement. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, and its tread material is identical with the wheel body, which is made of polypropylene. The overall height of the caster is 2.4 in. The caster supports a static load of 176.37 lb and a dynamic load of 88.18 lb at a speed of 1.86 mph (3 km/h). Typical applications include bedside tables, furniture, media furniture, office furniture, and office chairs.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake, engineered for use in bedside tables, furniture, media furniture, office furniture, and office chairs. Its fitting is a blind hole for B10 fitting, which allows the caster to be mounted securely in a receiving component without a through-bore. The housing is built around a swiveling stem that permits the wheel assembly to rotate freely about its vertical axis, and the housing is manufactured from polypropylene. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, which maintains consistent alignment and load distribution during operation. The tread material is identical with the wheel body, and the wheel body is made of polypropylene, so the running surface and the wheel share the same material composition. The overall height of the caster is 2.17 in, which should be considered when determining installation clearance beneath the supported component. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h).
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake, designed for mobility in bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a stem with grip ring and collar, which secures the caster firmly in the mounting hole of the application and provides a reliable connection. The housing features a swiveling stem bearing that allows free rotation in any direction and is manufactured from polypropylene. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, while its tread material is identical with the wheel body, which is made of polypropylene. The overall height of the caster is 2.17 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of approximately 1.86 mph.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake for furniture and seating applications. The fitting is a stem with grip ring and collar, which secures the caster in the mounting hole of the furniture part. The housing features a swiveling stem made of polypropylene, allowing the caster to rotate freely around its vertical axis. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube. Its tread is identical with the wheel body, which is made of electrically conductive polypropylene. The overall height of the caster is 2.17 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). Typical applications include bedside tables, furniture, media furniture, office furniture, and office chairs.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake. The fitting is a stem with grip ring and collar, which secures the caster to the item it supports. The housing consists of a swiveling stem made of polypropylene, allowing the caster to rotate freely around its vertical axis. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, while its tread is made of electric-conductive thermoplastic rubber and its body of electric-conductive polypropylene. The overall height of the caster is 2.13 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). The Lumina is suited for bedside tables, furniture, media furniture, office furniture, and office chairs.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake, designed for use in bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a stem with grip ring and collar, which secures the caster to the application. The housing features a swiveling stem bearing that allows the caster to pivot freely, and its body is made of polypropylene. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube to support smooth rotation. Its tread is made of thermoplastic rubber, while the wheel body is polypropylene. The overall height of the caster is 2.13 in. The static load capacity is 176.37 lb. The dynamic load capacity is 88.18 lb at a speed of 1.86 mph. Together, these components provide a compact, reliable solution for mobile furniture. The dynamic rating applies at this speed, and exceeding it may reduce service life.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake, designed for use on bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a blind hole for B10 fitting, which provides the mounting interface for attachment to the application. The housing consists of a swiveling stem made of polypropylene, which allows the wheel assembly to rotate freely around its vertical axis. The wheel has a diameter of 1.97 in and is equipped with a plain bearing with spacer tube, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 2.13 in, which defines the installation clearance required beneath the piece. The caster supports a static load of 176.37 lb and a dynamic load of 88.18 lb at a speed of 1.86 mph. All load ratings should be verified against the specific application requirements before installation.
Swivel caster with intermittend brake 1.97 in
The Lumina is a swivel caster with intermittent brake intended for bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a stem with grip ring and collar, which provides secure mounting. The housing is made of zinc die-casting or aluminum, and its swivel bearing is a stem that swivels freely within the housing to enable omnidirectional movement. The wheel has a diameter of 1.97 in (50 mm) and rolls on a plain bearing with spacer tube. Its tread material is identical with the wheel body, which is made of electrically conductive polypropylene. The overall height of the caster is 2.32 in (59 mm). Load capacity and maximum speed are not specified in the supplied product data and must be confirmed with the manufacturer before use, and any speed rating should be stated in miles per hour.