Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with intermittent brake. The fitting is a stem with grip ring and collar, which secures the caster to the item it supports. The housing consists of a swiveling stem made of polypropylene, allowing the caster to rotate freely around its vertical axis. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, while its tread is made of electric-conductive thermoplastic rubber and its body of electric-conductive polypropylene. The overall height of the caster is 2.13 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of 1.86 mph (3 km/h). The Lumina is suited for bedside tables, furniture, media furniture, office furniture, and office chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA23YGI050B10-11X20/10 9011/9011/9011
EAN
4031582341843
S4 Material Number
990071596
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.13 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.28 lb
Product name
Lumina
Standard
EN 12529 – Casters for office chairs
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Dome diameter
0 in
Swivel interference
4.09 in
Offset
0.79 in
Swivel radius
2.05 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
1.97 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean