Skip to main content Skip to search Skip to main navigation
The Anika swivel caster with intermittent brake features a blind hole for B10 fitting that provides secure mounting capability for industrial applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body material combined with polyurethane, injected tread material that delivers excellent floor protection and quiet operation, while the plain bearing with spacer tube configuration provides consistent rolling performance and extended service life. The wheel measures 2.56 inches in diameter, optimized for maneuverability in tight spaces. The caster has an overall height of 2.64 inches, making it suitable for low-profile equipment and furniture applications where space constraints are critical considerations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5923UAI065L51-10 Dom18
EAN
4031582437782
Core attributes
Type
Swivel castor with intermittend brake
Overall width
1.56 in
Overall height
2.64 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.17 lb
Product name
Anika
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.71 in
Swivel interference
4.33 in
Offset
0.79 in
Swivel radius
2.18 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.43 in
Diameter
2.56 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

Interzum Award

Interzum Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect