Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with intermittent brake, designed for mobile furniture applications. The fitting is a stem with grip ring and collar, which secures the caster to the furniture frame. The housing is made of polypropylene and includes a swiveling stem that allows the wheel to rotate freely around its vertical axis for multidirectional movement. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, and its tread material is identical with the wheel body, which is made of polypropylene. The overall height of the caster is 2.4 in. The caster supports a static load of 176.37 lb and a dynamic load of 88.18 lb at a speed of 1.86 mph (3 km/h). Typical applications include bedside tables, furniture, media furniture, office furniture, and office chairs.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A523POI050B10-11x20/10D45 9011/9011
EAN
4031582317381
S4 Material Number
990071257
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.4 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.21 lb
Product name
Lumina
Standard
EN 12529 – Casters for office chairs
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Dome diameter
1.77 in
Swivel interference
4.09 in
Offset
0.79 in
Swivel radius
2.05 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
1.97 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 1.97 in
Lumina
A520POI050B10-11x20/10DOM45 9011

The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable installation across various furniture platforms. The housing is constructed from polypropylene material and incorporates a stem with swiveling capability, enabling smooth multidirectional movement and enhanced maneuverability. The wheel assembly measures 1.97 inches in diameter and is manufactured from polypropylene, ensuring consistency between the wheel body and tread material for uniform wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation and extends the operational lifespan of the caster. The overall height of the caster assembly is 2.4 inches, making it suitable for integration into compact furniture designs. The load capacity specifications indicate a static load rating of 176.37 pounds, providing substantial support for stationary applications, while the dynamic load capacity is rated at 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour. These specifications combine to deliver a reliable, durable caster solution that meets the demanding requirements of modern furniture applications while maintaining smooth operational performance.

1.97 in
2.4 in
88 lb
1.97 in
2.4 in
88 lb