Skip to main content Skip to search Skip to main navigation
The Stylea is a swivel caster with intermittent brake designed for bedside tables, furniture, media furniture, office furniture, and office chairs. The intermittent brake locks the wheel in position when engaged, which prevents unintended movement, and the wheel remains free to swivel when the brake is released. The fitting is a stem with grip ring and collar, which allows the caster to be mounted securely to the application. The housing features a swiveling stem made of polyamide, which enables the caster to rotate freely around its vertical axis. The wheel has a diameter of 2.95 in and is equipped with a plain bearing with spacer tube, while its tread material is identical with the wheel body, which is manufactured from polyamide. The overall height of the caster is 3.03 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5923UOI075B10-11X20/10D20 9011/9011
EAN
4031582311075
S4 Material Number
990071010
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.13 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.03 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.34 lb
Product name
Stylea
Standard
EN 12529 – Casters for office chairs
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Offset
1.18 in
Swivel radius
2.44 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
2.95 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 2.95 in
Stylea
5920UOI075B10-11x20/10D20 9011/9011

The Stylea swivel caster is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable performance in demanding environments. The housing is constructed from polyamide material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation and directional control. The wheel assembly consists of a 2.95-inch diameter polyamide wheel body with an identical tread material, ensuring consistent rolling characteristics and durability across all contact surfaces. The wheel is supported by a plain bearing with spacer tube that facilitates smooth rotation and extends the operational lifespan of the caster. The overall height of the caster assembly measures 3.03 inches, providing a compact profile suitable for furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 220.46 pounds, supporting stationary applications and permanent installations, while the dynamic load capacity reaches 110.23 pounds at a maximum speed of 1.86 miles per hour, ensuring safe operation during movement and transport. This combination of robust construction, precision bearings, and carefully engineered load ratings makes the Stylea swivel caster an ideal choice for mobile furniture requiring reliable performance and extended service life.

2.95 in
3.03 in
110 lb
2.95 in
3.03 in
110 lb