Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with intermittent brake, designed for use in bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a stem with grip ring and collar, which secures the caster to the application. The housing features a swiveling stem bearing that allows the caster to pivot freely, and its body is made of polypropylene. The wheel has a diameter of 1.97 in and uses a plain bearing with spacer tube to support smooth rotation. Its tread is made of thermoplastic rubber, while the wheel body is polypropylene. The overall height of the caster is 2.13 in. The static load capacity is 176.37 lb. The dynamic load capacity is 88.18 lb at a speed of 1.86 mph. Together, these components provide a compact, reliable solution for mobile furniture. The dynamic rating applies at this speed, and exceeding it may reduce service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA23PJI050B10-11X20/10 9011/9011/7042
EAN
4031582317527
S4 Material Number
990071611
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.13 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.22 lb
Product name
Lumina
Standard
EN 12529 – Casters for office chairs
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Bolt hole diameter
0.04 in
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Dome diameter
0 in
Swivel interference
4.09 in
Offset
0.79 in
Swivel radius
2.05 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
1.97 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Traffic gray A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 1.97 in
Lumina
AA20PJI050B10-11X20/10 9011/9011/7042

The Lumina swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The caster features a stem with grip ring and collar fitting that provides secure attachment and reliable installation on various furniture bases. The housing is constructed from polypropylene material and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation and directional control. The wheel assembly consists of a 1.97 inch diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, supported by a plain bearing with spacer tube that ensures smooth rolling performance and extended operational life. The overall height of the caster measures 2.13 inches, making it suitable for compact furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary, while the dynamic load capacity is rated at 88.18 pounds when the caster is in motion at speeds up to 1.86 miles per hour. These performance characteristics make the Lumina swivel caster an ideal choice for furniture requiring reliable mobility, smooth maneuverability, and dependable load support across diverse residential and commercial applications.

1.97 in
2.13 in
88 lb
1.97 in
2.13 in
88 lb