Skip to main content Skip to search Skip to main navigation

CAD files

The Lumina is a swivel caster with intermittent brake, designed for mobility in bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting is a stem with grip ring and collar, which secures the caster firmly in the mounting hole of the application and provides a reliable connection. The housing features a swiveling stem bearing that allows free rotation in any direction and is manufactured from polypropylene. The wheel has a diameter of 1.97 in and runs on a plain bearing with spacer tube, while its tread material is identical with the wheel body, which is made of polypropylene. The overall height of the caster is 2.17 in. The static load capacity is 176.37 lb, and the dynamic load capacity is 88.18 lb at a speed of approximately 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA23POI050B10-11X20/10 9011/9011
EAN
4031582317534
S4 Material Number
990071364
Core attributes
Type
Swivel caster with intermittend brake
Overall width
2.17 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.17 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.21 lb
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
0.43 in
Stem length
0.79 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel bearing
Stem, swiveling
Dome diameter
0 in
Swivel interference
4.09 in
Offset
0.79 in
Swivel radius
2.05 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
1.97 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Robust cover
Cover made of solid die-cast zinc or synthetic material
Low wear and tear wheels
Durable wheels with extremely low wear
Fast assembly
Faster assembly process with plug-in fittings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 1.97 in
Lumina
AA20POI050B10-11X20/10 9011/9011

The Lumina swivel caster is a versatile mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a stem with grip ring and collar fitting that provides secure attachment and easy installation to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless directional changes and maneuverability. The wheel assembly consists of a 1.97 inch diameter wheel made entirely from polypropylene, which provides both the body and tread material in a unified construction. The wheel is supported by a plain bearing with spacer tube that ensures smooth rolling performance and extended operational life. The overall height of the caster measures 2.2 inches, making it suitable for compact furniture applications where space is limited. The load capacity specifications indicate a static load rating of 176.37 pounds, allowing the caster to support substantial weight when stationary. For dynamic applications, the caster maintains a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour, ensuring safe and reliable performance during furniture movement and repositioning. These specifications make the Lumina swivel caster an ideal choice for lightweight to medium-duty furniture applications requiring dependable mobility and durability.

1.97 in
2.2 in
88 lb
1.97 in
2.2 in
88 lb