Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea is a swivel caster with wheel brake, designed for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which allows the caster to be mounted securely into the furniture base. The housing consists of a swiveling stem and is manufactured from polyamide. The wheel has a diameter of 2.56 in and runs on a plain bearing with spacer tube. Its tread material is identical with the wheel body, which is made of polyamide. The overall height of the caster is 3.6 in. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI065L51-11 DOM23x43,6 ALU
EAN
4031582335903
Core attributes
Type
Swivel caster with wheel brake
Overall width
1.81 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.6 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
6.06 in
Swivel radius
3.03 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.28 in
Diameter
2.56 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster 2.56 in
Stylea
5920UOI065L51-11 DOM23x43,6 ALU

The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem with swiveling capability, allowing for smooth directional changes and enhanced maneuverability. The wheel assembly measures 2.56 inches in diameter and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The bearing system utilizes a plain bearing with spacer tube design, which provides reliable support and smooth rotation under operational conditions. The overall height of the caster is 3.6 inches, making it suitable for applications requiring compact mobility solutions. The load capacity specifications indicate a static load rating of 220.46 pounds, ensuring stability when the equipment is stationary, while the dynamic load capacity is rated at 110.23 pounds at a maximum speed of 1.86 miles per hour, providing safe operational parameters for mobile applications. These technical specifications combine to create a dependable caster solution that meets the demanding requirements of modern furniture and equipment mobility needs.

2.56 in
3.6 in
110 lb
2.56 in
3.6 in
110 lb