Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with matching polyamide tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing system with spacer tube for reliable rotation and measures 2.95 inches in diameter. The caster has an overall height of 3.48 inches, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 110.23 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 220.46 pounds, providing excellent weight-bearing performance for both mobile and stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI075L51-11 DM20x43ALU
EAN
4031582335972
Core attributes
Type
Swivel caster
Overall width
2.09 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
3.48 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.27 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.79 in
Swivel interference
4.88 in
Swivel radius
2.44 in
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.31 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 2.95 in
Swivel caster with wheel brake 2.95 in
Stylea
5925UOI075L51-11 DM20x43ALU

The Stylea is a swivel caster with wheel brake for furniture applications, including bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which provides a secure mounting connection to the furniture base. The housing consists of a swiveling stem made of polyamide, allowing smooth directional movement. The wheel measures 2.95 inches in diameter and runs on a plain bearing with spacer tube, while its body is made of polyamide and its tread material is identical with the wheel body. The overall height of the caster is 3.48 inches. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph. Engineers should verify these specifications against the intended load profile before installation to ensure reliable performance in service.

2.95 in
3.48 in
110 lb
2.95 in
3.48 in
110 lb