Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea is a swivel caster with wheel brake intended for use in bedside tables, furniture, media furniture, and office furniture. The fitting is a blind hole for B10 fitting, which provides the mounting connection for the caster and must be matched to the corresponding B10 fitting during installation. The housing consists of a swiveling stem made of polyamide, which allows the wheel assembly to pivot relative to the mounting point. The wheel has a diameter of 2.95 in and is equipped with a plain bearing with spacer tube, which supports the rotating wheel body. The tread material is identical with the wheel body, and the wheel body is made of polyamide, so the tread and body share the same material properties. The overall height of the caster is 2.99 in, a dimension that must be considered when verifying clearance beneath the furniture. The caster is rated for a static load of 352.74 lb, which applies when the caster is stationary. It is also rated for a dynamic load of 176.37 lb at a speed of 3 km/h, equivalent to approximately 1.86 mph, which applies during movement. Engineers should use the dynamic value as the governing limit when the furniture is repositioned under load.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI075L51-10 DOM22 RL9006
EAN
4031582311273
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.52 in
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall Height
2.99 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.46 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
White aluminum (RAL9006)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.87 in
Swivel interference
6.3 in
Swivel radius
3.15 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
0.39 in
Diameter
2.95 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 2.95 in
Swivel caster 2.95 in
Stylea
5920UOI075L51-10 DM22 RL9006

The Stylea swivel caster features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, while the plain bearing with spacer tube design delivers reliable rotation. The wheel measures 2.95 inches in diameter, and the caster has an overall height of 2.99 inches for compact installation requirements. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture where mobility and durability are essential.

2.95 in
2.99 in
176 lb
2.95 in
2.99 in
176 lb