Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea is a swivel caster with wheel brake, designed for bedside tables, furniture, media furniture, and office furniture applications. The fitting is a blind hole for B10 fitting, which provides a secure and concealed connection between the caster and the mounting structure of the supported item. The housing incorporates a swiveling stem bearing and is manufactured from polyamide, offering a balance of rigidity and impact resistance. The wheel has a diameter of 3.94 in and is fitted with a precision ball bearing that enables smooth, low-friction rotation under load. Its tread is made of injected polyurethane, and its body is manufactured from polyamide. The overall height of the caster is 3.98 in. The caster is rated for a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAP100L51-11 DOM41
EAN
4031582370652
Core attributes
Type
Swivel caster with wheel brake
Overall width
2.95 in
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
3.98 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.61 in
Swivel interference
8.82 in
Swivel radius
4.41 in
Wheel
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Axle
Riveted
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Variants
Swivel caster 3.94 in
Swivel caster 3.94 in
Stylea
5920UAP100L51-11 DOM41

The Stylea swivel caster features a blind hole for B10 fitting, providing secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches. Overall caster height is 3.98 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb. This combination of materials and engineering delivers reliable performance for industrial and commercial applications requiring smooth mobility and directional control.

3.94 in
3.98 in
220 lb
3.94 in
3.98 in
220 lb