Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 7.87 inch diameter design with a solid rubber tread in black, mounted on a roller bearing for smooth and efficient rotation. The roller bearing ensures minimal friction and extended service life under continuous use. The overall height of the caster measures 9.45 inches, allowing for precise integration into existing equipment designs and spatial constraints. The load capacity specifications indicate a static load rating of 903.89 pounds, supporting substantial weight distribution for stationary applications, while the dynamic load capacity reaches 451.95 pounds at operational speeds up to 2.49 miles per hour, ensuring safe performance during transport and movement. This fixed caster is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial and commercial requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478DVJ200P63
EAN
4031582306354
S4 Material Number
990000479
Core attributes
Type
Fixed caster
Overall width
4.53 in
Load capacity at 4 km/h
451.95 lb
Load capacity Static
903.89 lb
Overall Height
9.45 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Overall weight
5.76 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.51 in
Plate width
4.53 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Tread width
1.97 in
Diameter
7.87 in
Body width
1.97 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Blue passivated
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Alpha
3477DVJ200P63

The Alpha is a swivel caster with total lock designed for demanding industrial use. Its fitting is a rectangular plate for secure mounting. The housing, made of heavy steel sheet, features two ball races in the swivel bearing for smooth rotation. The wheel, 7.87 in in diameter, uses a roller bearing and has a solid rubber, black tread on a sheet steel body. The overall height is 9.45 in. The caster supports a static load of 903.89 lb and a dynamic load of 451.95 lb at a speed of 2.49 mph. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb
Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Alpha
3470DVJ200P63

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, black tread material and is equipped with roller bearing technology, measuring 7.87 inches in diameter. The overall height of the unit measures 9.45 inches. Load specifications include a dynamic load capacity of 451.95 lb at speeds up to 2.49 mph and a static load capacity of 903.89 lb. This caster is designed for demanding industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb