Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless swivel caster is engineered for demanding industrial applications requiring corrosion resistance and reliable performance. This unit features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for smooth, responsive swivel action. The wheel assembly consists of a 6.3-inch diameter polyamide body with an identical tread material, supported by a stainless roller bearing that ensures durability and consistent operation. The overall height of the caster measures 7.87 inches, making it suitable for integration into various equipment configurations. This swivel caster is rated for a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a maximum speed of 2.49 miles per hour. The Alpha stainless caster is ideally suited for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting technology and fire protection applications, machine construction, and transport equipment. Its stainless steel construction and precision bearing system make it an excellent choice for facilities requiring hygienic conditions, corrosion resistance, and dependable mobility solutions in both standard and specialized industrial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD160P63
EAN
4031582333077
S4 Material Number
990038021
Core attributes
Type
Swivel caster
Overall width
3.78 in
Load capacity at 4 km/h
881.85 lb
Load capacity Static
1763.7 lb
Overall Height
7.87 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
4.27 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Dome diameter
3.78 in
Swivel interference
10.63 in
Offset
2.17 in
Swivel radius
5.31 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.57 in
Diameter
6.3 in
Body width
1.57 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 6.3 in
Swivel caster with total lock 6.3 in
Alpha stainless
8477UOD160P63

The Alpha stainless is a swivel caster with total lock, designed for reliable directional control and positive stopping. The fitting is a rectangular plate for secure mounting to carts, frames, and equipment. The housing features a swivel bearing with two ball races for smooth, stable rotation and is made of heavy stainless steel. The wheel has a diameter of 6.3 in and a stainless roller bearing, and its tread material is identical with the polyamide wheel body. The overall height of the caster is 7.87 in. The static load capacity is 1,763.7 lb, and the dynamic load capacity is 881.85 lb at a speed of 2.5 mph (4 km/h). Typical applications include catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

6.3 in
7.87 in
882 lb
6.3 in
7.87 in
882 lb
Variants
Fixed caster 6.3 in
Fixed caster 6.3 in
Alpha stainless
8478UOD160P63

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring corrosion resistance and durability. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from stainless steel, heavy grade, ensuring robust performance in harsh environments including food service, clean-room facilities, and fire protection systems. The wheel assembly incorporates a 6.3 inch diameter polyamide wheel body with an identical tread material, mounted on a roller bearing made from stainless steel for smooth, reliable operation. The overall height of the caster is 7.87 inches, making it suitable for integration into various equipment designs. This caster delivers a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a speed of 2.5 miles per hour, making it ideal for applications in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The combination of stainless steel housing and polyamide wheel construction provides excellent chemical resistance and longevity in demanding operational environments.

6.3 in
7.87 in
882 lb
6.3 in
7.87 in
882 lb