Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha is a swivel caster with total lock designed for demanding industrial applications. Its fitting is a rectangular plate. The housing is made of heavy steel sheet and features a swivel bearing with two ball races. The wheel has a diameter of 4.92 in and rotates on a roller bearing, and its elastic, non-marking, vulcanized tire is mounted on a polyamide body. The overall height is 6.1 in. The static load capacity is 1,102.31 lb, and the dynamic load capacity is 551.16 lb at a speed of 2.5 mph (4 km/h). Typical applications include Automotive OEM, Catering Carts & Meal Delivery Systems, Container Construction, Electronic Systems, Clean-Room Technology, Fire Fighting Technology, Fire Protection, Machine Construction, Post Logistic Systems, Production and Platform Trolleys, Roll Cages, Tool Cabinets, Transport Equipment, Waste Disposal Equipment, and Work Benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFR125P62
EAN
4031582305913
S4 Material Number
990003805
Core attributes
Type
Swivel caster with total lock
Overall width
2.95 in
Load capacity at 4 km/h
551.16 lb
Load capacity Static
1102.31 lb
Overall Height
6.1 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
2.62 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
2.36 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
4.13 in
Plate width
3.15 in
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
2.95 in
Swivel interference
9.53 in
Offset
1.57 in
Swivel radius
4.76 in
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.57 in
Diameter
4.92 in
Body width
1.57 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Wheel 4.92 in
Elastech
UER 125x40-Ø12

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 4.92 inches in diameter with a tread width of 1.57 inches, accommodating a hub length of 1.73 inches and an axle hole diameter of 0.47 inches for secure mounting compatibility. The tread is constructed from an elastic tire material that is black and vulcanized, providing excellent grip and durability across various floor surfaces. The wheel is rated for a static load capacity of 1102.31 pounds, ensuring reliable performance under stationary loads, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, making it suitable for both mobile and stationary caster applications in warehouses, manufacturing facilities, and material handling environments.

4.92 in
551 lb
4.92 in
551 lb
Skip product gallery

Matching Products

Swivel caster 4.92 in
Alpha
3470UFR125P62

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable maneuverability and sustained performance across diverse operational environments. This swivel caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet material and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended service life under continuous use. The wheel assembly comprises a 4.92 inch diameter wheel with a polyamide body and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material with non-marking, vulcanized construction, making it suitable for environments where floor protection and cleanliness are critical considerations. The overall height of the caster measures 6.1 inches, providing a compact profile suitable for integration into space-constrained applications. This caster demonstrates a static load capacity of 1102.31 pounds, while the dynamic load capacity reaches 551.16 pounds at a speed of 2.49 miles per hour, enabling reliable performance in both stationary and mobile applications. The Alpha swivel caster is specifically designed for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Fixed caster 4.92 in
Alpha
3478UFR125P62

The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional control and stability. The caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to impact and wear in challenging environments. The wheel assembly incorporates a 4.92-inch diameter design with a polyamide body and is equipped with a roller bearing for smooth, consistent operation. The wheel is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for applications where floor protection is critical, particularly in clean-room environments and facilities where marking prevention is essential. The overall height of the caster is 6.1 inches, allowing for precise integration into equipment designs with specific clearance requirements. The caster delivers a static load capacity of 1,102.31 pounds, accommodating substantial weight loads in stationary applications, while maintaining a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, ensuring safe operation during transport and movement. The Alpha caster is engineered for versatile use across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an adaptable solution for diverse industrial and commercial environments.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb