Skip to main content Skip to search Skip to main navigation

CAD files

The Alpha stainless is a fixed caster designed for demanding industrial applications requiring corrosion resistance and durability. This caster features a rectangular plate fitting that provides secure mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, ensuring exceptional strength and resistance to corrosive environments. The wheel assembly incorporates a 7.87-inch diameter design with a polyamide body, complemented by an elastic tire with non-marking, vulcanized tread that protects floors and surfaces while maintaining excellent grip and maneuverability. The wheel is equipped with a stainless steel roller bearing, delivering smooth rotation and reliable performance under continuous use. The overall height of the caster measures 9.45 inches, allowing for proper integration into various equipment configurations. This caster is rated for a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at a maximum speed of 2.49 miles per hour, making it suitable for heavy-duty applications. The Alpha stainless caster is ideally suited for use in catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, and transport equipment, where reliability and corrosion resistance are critical requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8478UFD200P63
EAN
4031582347180
S4 Material Number
990035542
Core attributes
Type
Fixed caster
Overall width
4.53 in
Load capacity at 4 km/h
881.85 lb
Load capacity Static
1763.7 lb
Overall Height
9.45 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-4 °F
Overall weight
4.87 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
2.95 in
Plate hole width (Maximum)
4.13 in
Plate hole width (Minimum)
2.95 in
Plate length
5.51 in
Plate width
4.53 in
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.81 in
Diameter
7.87 in
Body width
1.81 in
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel color
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Matching Products

Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Alpha stainless
8470UFD200P63

The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material with two ball races swivel bearing system ensuring smooth directional changes and long-lasting performance. The wheel incorporates a polyamide body with an elastic tire, non-marking, vulcanized tread material, supported by roller bearing, stainless for reliable operation in demanding environments. With a wheel diameter of 7.87 inches, the caster provides an overall height of 9.45 inches for optimal clearance. Load specifications include a dynamic capacity of 881.85 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1763.7 pounds, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

7.87 in
9.45 in
882 lb
7.87 in
9.45 in
882 lb
Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Alpha stainless
8477UFD200P63

The Alpha stainless is a swivel caster with total lock suited to catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. A rectangular plate fitting provides a secure mounting interface for the equipment. The housing uses two ball races for smooth swivel action and is made of heavy stainless steel to resist corrosion. The wheel has a diameter of 7.87 in and a stainless roller bearing, with an elastic, vulcanized, non-marking tread and a polyamide body. The overall height of the caster is 9.45 in. The static load capacity is 1,763.7 lb, and the dynamic load capacity is 881.85 lb at 4 km/h, or approximately 2.5 mph.

7.87 in
9.45 in
882 lb
7.87 in
9.45 in
882 lb