Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with total lock designed for demanding mobility applications, including care beds, catering carts and meal delivery systems, and shower chairs. The total lock mechanism immobilizes both wheel rotation and swivel movement when the caster is stationary. The fitting is a solid stem, round type, which provides a secure mounting connection to the supporting frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth rotation and precise directional control. The wheel has a diameter of 4.92 in and features a precision ball bearing combined with a thermoplastic rubber tread, while the wheel body is made from polypropylene. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h).
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJP125R05-22x40
EAN
4031582368413
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJP125R05-22x40

The Galea is a swivel caster with directional lock, intended for applications such as care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a round, solid stem designed for direct installation into a corresponding receptacle, providing a rigid mounting interface. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling the caster to rotate freely about its vertical axis. The wheel has a diameter of 4.92 in and is equipped with a precision ball bearing, featuring a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). These load ratings define the maximum permissible loads for safe operation under the stated conditions.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJP125R05-22x40

The Galea is a swivel caster with wheel brake designed for care beds, catering carts and meal delivery systems, and shower chairs. The fitting is a solid, round stem for direct, secure mounting to the supporting frame. The housing is made of polyamide and incorporates a swivel bearing with two ball races for smooth rotation under load. The wheel, with a diameter of 4.92 in, combines a precision ball bearing for low-friction rolling with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.38 in. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of approximately 1.86 mph (3 km/h), so loads in motion should remain within this rating. Dimensions and load ratings should be verified against the specific application requirements before integration.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb
Swivel caster 4.92 in
Galea
5070PJP125R05-22X40 7035/7042/7035/7035

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with a round fitting design that ensures secure and reliable mounting to equipment and furniture. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing assembly, providing smooth rotational movement and extended operational life. The wheel measures 4.92 inches in diameter and is built with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal performance across various floor surfaces while maintaining excellent maneuverability. The wheel is equipped with precision ball bearings that facilitate smooth rolling and reduce friction during operation. The overall height of the caster assembly is 6.38 inches, making it suitable for integration into diverse equipment designs. This caster demonstrates robust load-carrying capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour. These specifications make the Galea swivel caster an ideal choice for healthcare and hospitality environments where reliability, durability, and smooth mobility are essential requirements.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb