Skip to main content Skip to search Skip to main navigation

CAD files

The Galea swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and long-term reliability. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread that provides excellent floor protection and quiet operation, while precision ball bearings deliver smooth rolling performance. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where reliability and smooth operation are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJP125P60-90x70
EAN
4031582308846
Core attributes
Type
Swivel caster
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.42 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.91 lb
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.31 in
Plate hole length (Maximum)
2.76 in
Plate hole length (Minimum)
2.36 in
Plate hole width (Maximum)
2.17 in
Plate hole width (Minimum)
1.97 in
Plate length
3.54 in
Plate width
2.76 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Swivel radius
4.04 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with total lock 4.92 in
Swivel caster with total lock 4.92 in
Galea
5077PJP125P60-90x70

The Galea is a swivel caster with total lock suited to care beds, catering carts and meal delivery systems, and shower chairs. Its total lock feature halts swiveling and wheel rotation when equipment must remain stationary. The fitting is a rectangular plate that provides the mounting interface for the assembly. The housing is polyamide and contains a swivel bearing with two ball races for smooth, stable rotation. The wheel has a 4.92 in diameter and incorporates a precision ball bearing, with a thermoplastic rubber tread supported by a polypropylene body. The overall height is 6.42 in, which should be considered when determining clearance beneath the equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at 3 km/h, or approximately 1.86 mph.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb
Variants
Swivel caster with directional lock 4.92 in
Swivel caster with directional lock 4.92 in
Galea
5071PJP125P60-90x70

The Galea is a swivel caster with directional lock designed for demanding healthcare and food service use. The fitting is a rectangular plate that provides a secure, flat mounting interface to the equipment frame. The polyamide housing incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 4.92 in and combines a precision ball bearing with a thermoplastic rubber tread and a polypropylene body. The overall height of the caster is 6.42 in, which allows integration into compact equipment designs. Load specifications include a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at 3 km/h, equivalent to 1.86 mph. Recommended applications include care beds, catering carts and meal delivery systems, and shower chairs.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb