Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with total lock designed for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs. The solid stem, round fitting provides a rigid, direct mounting connection to the supported equipment frame. The polyamide housing incorporates two ball races in the swivel bearing, which enable smooth rotation and even load distribution. The wheel measures 3.94 in in diameter, runs on a plain bearing, and features a thermoplastic rubber tread on a polypropylene body. The overall height of the caster is 5.47 in, which should be considered when verifying mounting clearance and frame height. The caster supports a static load capacity of 440.92 lb and a dynamic load capacity of 220.46 lb at a speed of 1.86 mph. Specifying these dimensions and ratings ensures compatibility with the intended application and supports safe, predictable operation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJH100R05-22x40
EAN
4031582368352
Core attributes
Type
Swivel caster with total lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
5.47 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
0.87 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Swivel caster 3.94 in
Galea
5070PJH100R05-22x40

The Galea swivel caster is engineered for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs. This caster features a solid stem with a round fitting design that ensures secure and reliable mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races for smooth, responsive swivel action that accommodates multidirectional movement. The wheel assembly measures 3.94 inches in diameter and is composed of a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection. The wheel operates on a plain bearing system that delivers consistent rolling performance across various floor surfaces. The overall height of the caster is 5.47 inches, making it suitable for integration into compact and standard equipment designs. This caster demonstrates robust load-bearing capabilities with a static load capacity of 440.92 pounds, allowing it to support substantial equipment weight during stationary operation. The dynamic load capacity reaches 220.46 pounds when the caster is in motion at speeds up to 1.86 miles per hour, ensuring safe and controlled movement of loaded equipment. These specifications combine to create a reliable caster solution that meets the stringent requirements of healthcare and food service environments.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with directional lock 3.94 in
Swivel caster with directional lock 3.94 in
Galea
5071PJH100R05-22x40

The Galea is a swivel caster with directional lock, designed for mobile equipment that requires controlled maneuverability and positive directional locking. The solid stem, round fitting provides a secure mounting connection to the equipment frame. The housing is made of polyamide and incorporates two ball races in the swivel bearing, allowing smooth rotation under load. The wheel has a diameter of 3.94 in and features a plain bearing, a thermoplastic rubber tread, and a polypropylene body. The overall height of the caster is 5.47 in, which defines the clearance required beneath the mounted equipment. The static load capacity is 440.92 lb, and the dynamic load capacity is 220.46 lb at a speed of 1.86 mph (3 km/h). The Galea is suitable for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb
Variants
Swivel caster with wheel brake 3.94 in
Swivel caster with wheel brake 3.94 in
Galea
5075PJH100R05-22x40

The Galea is a swivel caster with wheel brake designed for mobile equipment that requires dependable maneuverability and secure positioning. Its fitting is a solid stem, round, which provides a rigid mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates two ball races in the swivel bearing, which allow smooth rotation under load. The wheel has a diameter of 3.94 inches and runs on a plain bearing, with a thermoplastic rubber tread on a polypropylene body. The overall height of the caster measures 5.47 inches, allowing integration into applications with defined clearance requirements. The static load capacity is 440.92 pounds, and the dynamic load capacity is 220.46 pounds at a speed of 1.86 miles per hour. The Galea is intended for use in Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs.

3.94 in
5.47 in
220 lb
3.94 in
5.47 in
220 lb