Skip to main content Skip to search Skip to main navigation

CAD files

The Galea is a swivel caster with directional lock for care beds, catering carts and meal delivery systems, and shower chairs. The solid stem, round fitting provides a secure mounting connection to the equipment frame. The polyamide housing incorporates a swivel bearing with two ball races for controlled rotation. The wheel has a diameter of 4.92 in and combines a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body, which together balance rolling performance, floor protection, and structural strength. The overall height of the complete caster is 6.38 in. The static load capacity is 440.92 lb, while the dynamic load capacity is 220.46 lb at a speed of 3 km/h, approximately 1.86 mph. Load ratings are specified for stationary and rolling conditions, so engineers can select the caster correctly for the intended application.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5071PJP125R05-28x40
EAN
4031582368482
Core attributes
Type
Swivel caster with directional lock
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall Height
6.38 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.57 in
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel bearing
Two ball races
Swivel interference
8.07 in
Offset
1.57 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
1.18 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Conforming to standards
Applicable in the food industry (Lerpac approval)
Skip product gallery

Matching Products

Variants
Swivel caster with wheel brake 4.92 in
Swivel caster with wheel brake 4.92 in
Galea
5075PJP125R05-28x40

The Galea is a swivel caster with wheel brake designed for Care Beds, Catering Carts & Meal Delivery Systems, and Shower Chairs. The fitting is a solid stem, round type that provides a direct, rigid mounting connection to the equipment frame. The housing is manufactured from polyamide and incorporates a swivel bearing with two ball races, enabling smooth and stable rotation under load. The wheel has a diameter of 4.92 in and features a precision ball bearing, a thermoplastic rubber tread, and a polypropylene body that together support consistent rolling performance. The overall height of the caster is 6.38 in, which defines the clearance required for installation beneath the mounted equipment. The load capacity is 440.92 lb under static conditions, while dynamic loading is rated at 220.46 lb at a speed of approximately 1.86 mph.

4.92 in
6.38 in
220 lb
4.92 in
6.38 in
220 lb